您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FT - Tapered Interlock - Female - DME - Mat. 1.7131 - 58-62 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/ft_interlock.prj},{NB=FT2531},{SD=FT 25 × 31},{D=25},{D1=16},{D2=12.2},{L=31},{L1=18},{M=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SD
Standard Description
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
M
Tap Size
[mm]
FT1215
FT1215
FT 12 × 15
12
7
5.0
15
7
5
FT2021
FT2021
FT 20 × 21
20
13
8.5
21
9
6
FT2031
FT2031
FT 20 × 31
20
13
8.5
31
19
6
FT2521
FT2521
FT 25 × 21
25
16
12.2
21
8
6
FT2531
FT2531
FT 25 × 31
25
16
12.2
31
18
6
FT2541
FT2541
FT 25 × 41
25
16
12.5
41
28
6
FT3230
FT3230
FT 32 × 30
32
20
15.0
30
14
8
FT3250
FT3250
FT 32 × 50
32
20
15.0
50
34
8
FT4230
FT4230
FT 42 × 30
42
30
24.5
30
12
8
FT4250
FT4250
FT 42 × 50
42
30
24.5
50
32
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MT - Tapered Interlock - Male - DME - Mat. 1.7131 - 58-62 HRC
D-M-E
22.05.2024
AGS - Shoulder Plates For Tapered Interlock - DME - Mat. 1.7131 - 58-62 HRC
D-M-E
22.05.2024
Tapered Interlocks (Round) - (Round)
D-M-E
24.05.2024
Tapered Interlocks (Rectangular) - (Rectangular)
D-M-E
24.05.2024
FW40N - Tapered Interlock - DME - Mat. 1.7131 - 58-62 HRC
D-M-E
22.05.2024
FW 41 Tapered interlocks - Compensating disc - DME - Mat. 1.7131 - 59 HRC
D-M-E
22.05.2024
FW 40 Tapered interlocks - DME - Mat.: 1.2767 - 54 ± HRC
D-M-E
22.05.2024
MLDST - DME Mold Straps
D-M-E
01.02.2023
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
AGN Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
22.05.2024
FW 45 Straight interlocks - DME
D-M-E
22.05.2024
3400 - Dowel pins
Kern
26.02.2019
Outside diameter 32 - Flexible Couplings - Clamp Type - Spiral
KUNLONG
10.01.2024
KNHN-M - Dowel Removal Jigs - Holder Caps
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表