您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Hollow shaft (FS type)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Standard gearmotor
Hollow shaft/ Solid shaft (F series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/f_series/fs_asmtab.prj},{NB=FS55N50-MP15TNNTB2 None N 'None', 'None','R', 'R', 'L', 'L'},{IDNR=},{CNSORDERNO=FS55N50-MP15TNNTB2},{V=200/50,200/60,220/60(V/Hz)},{C=1.5kW},{R=1/50},{OS=55},{B=200V with Brake},{BOX=ecoT-BOX},{PC=None},{RF=N},{PTB=},{T=Hollow shaft},{GH=FS55},{SP=-},{GHL=312.5},{M=PE150},{ME=PE150B},{ML=301.5},{MOS=0},{BW=0},{TL=614.0},{PPATH=../../asmsfg_asmtpl/fs_asmtpl.prj},{ATTX=S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
C
Motor capacity
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
B
Brake
ⁿ/ₐ
BOX
Terminal box
ⁿ/ₐ
FS45N5-MP08TNNTN
FS45N5-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/5
45
w/o Brake
ecoT-BOX
FS45N7-MP08TNNTN
FS45N7-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/7
45
w/o Brake
ecoT-BOX
FS45N10-MP08TNNTN
FS45N10-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/10
45
w/o Brake
ecoT-BOX
FS45N12-MP08TNNTN
FS45N12-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/12
45
w/o Brake
ecoT-BOX
FS45N15-MP08TNNTN
FS45N15-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/15
45
w/o Brake
ecoT-BOX
FS45N20-MP08TNNTN
FS45N20-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/20
45
w/o Brake
ecoT-BOX
FS45N25-MP08TNNTN
FS45N25-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/25
45
w/o Brake
ecoT-BOX
FS45N30-MP08TNNTN
FS45N30-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/30
45
w/o Brake
ecoT-BOX
FS45N40-MP08TNNTN
FS45N40-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/40
45
w/o Brake
ecoT-BOX
FS45N50-MP08TNNTN
FS45N50-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/50
45
w/o Brake
ecoT-BOX
FS45N60-MP08TNNTN
FS45N60-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/60
45
w/o Brake
ecoT-BOX
FS45N80-MP08TNNTN
FS45N80-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/80
45
w/o Brake
ecoT-BOX
FS45N100-MP08TNNTN
FS45N100-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/100
45
w/o Brake
ecoT-BOX
FS45N120-MP08TNNTN
FS45N120-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/120
45
w/o Brake
ecoT-BOX
FS45N160-MP08TNNTN
FS45N160-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/160
45
w/o Brake
ecoT-BOX
FS45N200-MP08TNNTN
FS45N200-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/200
45
w/o Brake
ecoT-BOX
FS45N240-MP08TNNTN
FS45N240-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/240
45
w/o Brake
ecoT-BOX
FS45N5-MP08TWNTN
FS45N5-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/5
45
w/o Brake
ecoT-BOX
FS45N7-MP08TWNTN
FS45N7-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/7
45
w/o Brake
ecoT-BOX
FS45N10-MP08TWNTN
FS45N10-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/10
45
w/o Brake
ecoT-BOX
FS45N12-MP08TWNTN
FS45N12-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/12
45
w/o Brake
ecoT-BOX
FS45N15-MP08TWNTN
FS45N15-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/15
45
w/o Brake
ecoT-BOX
FS45N20-MP08TWNTN
FS45N20-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/20
45
w/o Brake
ecoT-BOX
FS45N25-MP08TWNTN
FS45N25-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/25
45
w/o Brake
ecoT-BOX
FS45N30-MP08TWNTN
FS45N30-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/30
45
w/o Brake
ecoT-BOX
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表