您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPA90-BT-F - 90° elbow, swivel brass conduit fitting, internal thread
Flexicon
Non-metallic conduits and fittings
FPA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/90_degree/fpa_90_elbow_swi_brass_int_thr.prj},{NB=FPA42-BFM40-90},{DES=NPB Metric Thread},{CLR=Black as standard},{CT=FPA},{NW=36},{CS=42},{A=M40x1.5},{T1=BFM40},{NDM=40.000},{KDM=38.160},{B=14},{C=115},{D=63},{E=32.5},{FAF=52},{R=57.250},{W=2.000},{L=49.300},{TFL2=2.200},{TFL3=2.500},{X=57.000},{Y=8.000},{C2=49.000},{F2=50.000},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=64.000},{HEXL=6.000},{TFL=4.000},{BD=40.000},{BAF=37.000},{MHEXL=10},{SMCL=6},{LMCL=13.000},{VER=1.000},{SW=60.000},{CNL=38.000},{RL=42.000},{RD=42.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Width across flats
[mm]
E
Diameter
[mm]
FAF
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA13-BFM16-90
FPA13-BFM16-90
NPB Metric Thread
Black as standard
10
M16x1.5
14
61
24
10.5
20
PA66 & Nickel Plated Bras...
FPA16-BFM16-90
FPA16-BFM16-90
NPB Metric Thread
Black as standard
12
M16x1.5
14
63
29
10.5
20
PA66 & Nickel Plated Bras...
FPA16-BFM20-90
FPA16-BFM20-90
NPB Metric Thread
Black as standard
12
M20x1.5
14
64
29
14.0
24
PA66 & Nickel Plated Bras...
FPA21-BFM20-90
FPA21-BFM20-90
NPB Metric Thread
Black as standard
17
M20x1.5
14
68
32
14.0
24
PA66 & Nickel Plated Bras...
FPA28-BFM25-90
FPA28-BFM25-90
NPB Metric Thread
Black as standard
23
M25x1.5
15
81
44
19.0
29
PA66 & Nickel Plated Bras...
FPA34-BFM32-90
FPA34-BFM32-90
NPB Metric Thread
Black as standard
29
M32x1.5
16
91
51
24.5
38
PA66 & Nickel Plated Bras...
FPA42-BFM40-90
FPA42-BFM40-90
NPB Metric Thread
Black as standard
36
M40x1.5
14
115
63
32.5
52
PA66 & Nickel Plated Bras...
FPA42-BFM50-90
FPA42-BFM50-90
NPB Metric Thread
Black as standard
36
M50x1.5
14
115
63
39.0
52
PA66 & Nickel Plated Bras...
FPA54-BFM50-90
FPA54-BFM50-90
NPB Metric Thread
Black as standard
48
M50x1.5
14
117
76
39.0
52
PA66 & Nickel Plated Bras...
FPA13-BFPG9-90
FPA13-BFPG9-90
NPB PG Thread
Black as standard
10
PG9
14
61
24
10.5
20
PA66 & Nickel Plated Bras...
FPA16-BFPG11-90
FPA16-BFPG11-90
NPB PG Thread
Black as standard
12
PG11
14
63
29
10.5
20
PA66 & Nickel Plated Bras...
FPA16-BFPG16-90
FPA16-BFPG16-90
NPB PG Thread
Black as standard
12
PG16
14
64
29
14.0
24
PA66 & Nickel Plated Bras...
FPA21-BFPG16-90
FPA21-BFPG16-90
NPB PG Thread
Black as standard
17
PG16
14
68
32
14.0
24
PA66 & Nickel Plated Bras...
FPA28-BFPG21-90
FPA28-BFPG21-90
NPB PG Thread
Black as standard
23
PG21
15
81
44
19.0
29
PA66 & Nickel Plated Bras...
FPA34-BFPG29-90
FPA34-BFPG29-90
NPB PG Thread
Black as standard
29
PG29
16
91
51
24.5
38
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPA45-BT-F - 45° elbow, swivel brass conduit fitting, internal thread
Flexicon
11.11.2020
FPA45X-BT-F - 45° elbow, swivel brass conduit fitting, internal thread
Flexicon
11.11.2020
FPAX90-BT-F - 90° elbow, swivel brass conduit fitting, internal thread
Flexicon
11.11.2020
FPA90-BT - 90° elbow, swivel brass conduit fitting, external thread
Flexicon
11.11.2020
FPA - Straight conduit fitting, external thread
Flexicon
11.11.2020
FPA-BT-F - Straight, swivel brass conduit fitting, internal thread
Flexicon
11.11.2020
FCL - Nylon conduit fixing clip for corrugated conduit
Flexicon
11.11.2020
FPAX-BT-F - Straight, swivel brass conduit fitting, internal thread
Flexicon
11.11.2020
BM90 - 90° elbow nickel plated brass with external and internal metric thre...
Flexicon
11.11.2020
Nylon - Metric Locknut
Flexicon
11.11.2020
FPAS - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPI - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPAX90-BT - 90° elbow, swivel brass conduit fitting, external thread
Flexicon
11.11.2020
FPA-T - Nylon T-Piece fitting
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表