您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 71752 AL - Fork joints, Aluminium
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
DIN 71752 AL
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/din71752_al/gn71752_al.prj},{NB=Gabelkopf ohne Bolzen DIN 71752-8-32-M8-AL},{PARTNUMBER=DIN 71752-8-32-M8-AL},{NORMNR=DIN 71752},{D1=8},{L1=32},{LX=16,32},{R=16.000},{K=1.500},{Z=1.000},{X=0.900},{Y=0.200},{W=1.100},{D2=M8},{NDM=8},{KDM=6.647},{A=16},{A1=22},{B=8},{D3=14},{L4=12.0},{WEIGHT=0.0183},{CTN=76169990},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork head without bolt DI...
DIN 71752-4-8-M4-AL
4
8
M4
8
4
8
16
21
6.0
0.0016
76169990
YES
Fork head without bolt DI...
DIN 71752-4-16-M4-AL
4
16
M4
8
4
8
24
29
6.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-5-10-M5-AL
5
10
M5
10
5
9
20
26
7.5
0.0030
76169990
YES
Fork head without bolt DI...
DIN 71752-5-20-M5-AL
5
20
M5
10
5
9
30
36
7.5
0.0060
76169990
YES
Fork head without bolt DI...
DIN 71752-6-12-M6-AL
6
12
M6
12
6
10
24
31
9.0
0.0045
76169990
YES
Fork head without bolt DI...
DIN 71752-6-24-M6-AL
6
24
M6
12
6
10
36
43
9.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-8-16-M8-AL
8
16
M8
16
8
14
32
42
12.0
0.0123
76169990
YES
Fork head without bolt DI...
DIN 71752-8-32-M8-AL
8
32
M8
16
8
14
48
58
12.0
0.0183
76169990
YES
Fork head without bolt DI...
DIN 71752-10-20-M10-AL
10
20
M10
20
10
18
40
52
15.0
0.0280
76169990
YES
Fork head without bolt DI...
DIN 71752-10-40-M10-AL
10
40
M10
20
10
18
60
72
15.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-12-24-M12-AL
12
24
M12
24
12
20
48
62
18.0
0.0390
76169990
YES
Fork head without bolt DI...
DIN 71752-12-48-M12-AL
12
48
M12
24
12
20
72
86
18.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-14-28-M14-AL
14
28
M14
28
14
24
56
72
22.5
0.0569
76169990
YES
Fork head without bolt DI...
DIN 71752-14-56-M14-AL
14
56
M14
28
14
24
85
101
22.5
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-16-32-M16-AL
16
32
M16
32
16
26
64
83
24.0
0.0922
76169990
YES
Fork head without bolt DI...
DIN 71752-16-64-M16-AL
16
64
M16
32
16
26
96
115
24.0
0.0000
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表