您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
WIC-M - Connecting Elbow, Inner and Outer Thread
Flexa
accessories
WIC - Connecting Elbow
Powered by
CAD模型選擇
{flexa/accessories/wic/wic_m.prj},{NB=FLEXA WIC-M 10512300020},{ART=10512300020},{ARTOLD=0512.300.020},{METR1=M20 x 1.5},{METR2=M20 x 1.5},{I=16.0},{B=24.0},{C=6.0},{D=10.0},{E=36.5},{F=36.0},{ORD=2.0},{METRA=20.000},{METRK=18.160},{P=1.500},{GEW=6.00},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
METR1
Inner Thread
[mm]
METR2
Outer thread
[mm]
I
Smallest Inner-ø
[mm]
B
Largest outer-ø
[mm]
C
Lenght of thread
[mm]
D
Lenght of inner thread
[mm]
E
Total Lenght
[mm]
F
Total Height
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA WIC-M 10512300012
10512300012
M12 x 1.5
M12 x 1.5
8.0
15.0
5.0
6.5
24.5
24.5
2.00
50
FLEXA WIC-M 10512300016
10512300016
M16 x 1.5
M16 x 1.5
12.0
19.0
5.0
8.0
29.0
30.0
3.10
50
FLEXA WIC-M 10512300020
10512300020
M20 x 1.5
M20 x 1.5
16.0
24.0
6.0
10.0
36.5
36.0
6.00
50
FLEXA WIC-M 10512300025
10512300025
M25 x 1.5
M25 x 1.5
21.0
29.0
7.0
10.0
42.0
43.5
8.60
25
FLEXA WIC-M 10512300032
10512300032
M32 x 1.5
M32 x 1.5
26.0
36.0
7.0
12.0
50.0
51.0
13.20
25
FLEXA WIC-M 10512300040
10512300040
M40 x 1.5
M40 x 1.5
35.0
46.0
8.0
19.0
66.0
65.5
30.70
10
FLEXA WIC-M 10512300050
10512300050
M50 x 1.5
M50 x 1.5
45.0
56.0
9.0
19.0
76.5
77.5
43.10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AIRflex-GRS-FOOD - Food-grade all-plastic conduit, integrated helix of rigi...
Flexa
01.03.2022
307008 - 90° ELBOW WITH BOTHS NPTF FEMALE
FOR Fittings
06.05.2024
Universalwinkel - 90°(Ms vernickelt) - Messing vernickelt mit PG und metris...
Hugro
23.12.2021
WIC-P - Connecting Elbow, Inner and Outer Thread
Flexa
22.03.2022
USD-M - Conduit connector with integrated ferrule, metric thread acc. to EN...
Flexa
22.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表