您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
US-P - Saftey-type screwed conduit connector with ferrule, sealing and O-ring, PG thread acc. to DIN 40430 for all strip-wound conduit types
Flexa
Protective conduit
US Safety-type screwed conduit connector with ferrule, sealing and O-ring
US-P
Powered by
CAD模型選擇
{flexa/connectors/us/us_p/us_p.prj},{NB=FLEXA US-P 15010127036},{AD=45},{PG=36.0},{VE=1},{VERS1=17},{CD=40 x 45},{I=38.0},{B=57.0},{C=10.0},{D=40.0},{SW1=52},{SW2=54},{D8=45.10},{D9A=47.0},{D7=55.0},{D3=49.0},{O=2.500},{L=13.5},{R=13.5},{Z3=13.29},{Z4=13.50},{Z7=18.00},{Z8=20.00},{Z9=28.00},{I1=40.0},{GEW=13.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AD
Trade size
[mm]
PG
Thread DIN 40430
[mm]
ART
FLEXA No.
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
I
Smallest inner ø
[mm]
B
Largest outer ø mm
[mm]
C
Length of thread mm
[mm]
D
Total length mm
[mm]
SW1
Wrench size across flats body
[mm]
SW2
Wrench size across flats pressure nut
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA US-P 15010130007
10
7.0
15010130007
7 x 10
6.0
19.0
7.0
28.0
15
17
1.5
50
FLEXA US-P 15010130009
14
9.0
15010130009
10 x 14
9.0
23.0
7.0
30.0
19
21
2.3
50
FLEXA US-P 15010130011
17
11.0
15010130011
13 x 17
11.5
27.0
7.0
30.0
23
25
3.0
50
FLEXA US-P 15010130013
19
13.5
15010130013
15 x 19
13.0
29.0
7.0
30.0
25
27
3.5
50
FLEXA US-P 15010130016
21
16.0
15010130016
16 x 21
14.5
31.0
7.0
30.0
27
29
4.0
50
FLEXA US-P 15010130021
27
21.0
15010130021
21 x 27
19.5
39.0
10.0
40.0
34
36
7.6
25
FLEXA US-P 15010130029
36
29.0
15010130029
29 x 36
26.5
48.0
10.0
40.0
43
45
10.1
25
FLEXA US-P 15010130036
45
36.0
15010130036
38 x 45
36.0
57.0
10.0
40.0
52
54
13.0
20
FLEXA US-P 15010130048
56
48.0
15010130048
48 x 56
46.5
70.0
10.0
49.0
63
66
20.0
10
FLEXA US-P 15010127007
10
7.0
15010127007
8 x 10
6.5
19.0
7.0
28.0
15
17
1.5
50
FLEXA US-P 15010127009
14
9.0
15010127009
11 x 14
10.0
23.0
7.0
30.0
19
21
2.3
50
FLEXA US-P 15010127011
17
11.0
15010127011
14 x 17
12.5
27.0
7.0
30.0
23
25
3.0
50
FLEXA US-P 15010127013
19
13.5
15010127013
16 x 19
14.5
29.0
7.0
30.0
25
27
3.5
50
FLEXA US-P 15010127016
21
16.0
15010127016
18 x 21
16.0
31.0
7.0
30.0
27
29
4.0
50
FLEXA US-P 15010127021
27
21.0
15010127021
23 x 27
21.5
39.0
10.0
40.0
34
36
7.6
25
FLEXA US-P 15010127029
36
29.0
15010127029
31 x 36
29.0
48.0
10.0
40.0
43
45
10.1
25
FLEXA US-P 15010127036
45
36.0
15010127036
40 x 45
38.0
57.0
10.0
40.0
52
54
13.0
20
FLEXA US-P 15010127048
56
48.0
15010127048
51 x 56
49.0
70.0
10.0
45.0
63
66
20.0
10
FLEXA US-P 15010128007
10
7.0
15010128007
7 x 10
6.0
19.0
7.0
28.0
15
17
1.5
50
FLEXA US-P 15010128009
14
9.0
15010128009
10 x 14
8.5
23.0
7.0
30.0
19
21
2.3
50
FLEXA US-P 15010128011
17
11.0
15010128011
13 x 17
11.5
27.0
7.0
30.0
23
25
3.0
50
FLEXA US-P 15010128013
19
13.5
15010128013
15 x 19
13.5
29.0
7.0
30.0
25
27
3.5
50
FLEXA US-P 15010128016
21
16.0
15010128016
17 x 21
15.5
31.0
7.0
30.0
27
29
4.0
50
FLEXA US-P 15010128021
27
21.0
15010128021
22 x 27
20.5
39.0
10.0
40.0
34
36
7.6
25
FLEXA US-P 15010128029
36
29.0
15010128029
29 x 36
27.5
48.0
10.0
40.0
43
45
10.1
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
AIRflex-GRS - All-plastic conduit with integrated helix of rigid plastic sm...
Flexa
01.03.2022
GM-P - Counternut
Flexa
01.03.2022
AIRflex-KUW-PU-AS - Protective plastic conduit, inside spiral of plastic sh...
Flexa
01.03.2022
SPR-PVC-AS - Protective metal conduit, galvanized steel PVC sheathing
Flexa
06.12.2023
SPR-CU-AS - Protective metal conduit, galvanized steel tinned copper wire b...
Flexa
01.03.2022
SPR-AS - Protective metal conduit, galvanized steel
Flexa
01.03.2022
EEM - Terminal sleeve/ferrule Brass for conduit
Flexa
01.03.2022
Schlauchverschraubung (PG) - Schlauchverschraubung Messing mit Innentülle f...
Hugro
23.12.2021
6015/6115 - Connectors for metal flexible conduits
DKC
27.11.2019
ISO straight fitting,Compact, male, IP 68 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
SPR-EDU-AS - Protective metal conduit, galvanized steel galvanized steel wi...
Flexa
01.03.2022
SKINDICHT® MR - Reducer brass
LAPP
15.05.2024
6014-G - Connectors for metal flexible conduits
DKC
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表