您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 85 - Slotted pan head screws, Product grade A
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_85.prj},{NB=Flachkopfschraube DIN 85 M5x12 48530.050.012(High)},{CNSORDERNO=48530.050.012},{D=5.00},{L=12.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=3.249},{P=0.800},{A=1.600},{BX=38.000},{DK=10.000},{DA=5.700},{K=3.000},{N=1.200},{R=0.200},{RF=1.000},{T=1.200},{W=1.200},{X=2.000},{NENNID=M5X12},{BRAND=Fabory},{STANDARD=DIN 85},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Brass},{GRADE=Cu2/Cu3},{SURFACETREATME=Nickel plated},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO1580,ASMEB18.6.7M,BS4183,NEN1603,NFE25-128},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492853332},{INTRASTATCODE=7415330000},{ECLASS=23-11-01-02},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face max.
ⁿ/ₐ
B
Thread length min.
ⁿ/ₐ
DK
Head diameter max.
ⁿ/ₐ
DA
Bearing surface of the head max.
ⁿ/ₐ
K
Head height max.
ⁿ/ₐ
N
Width of slot
ⁿ/ₐ
R
Transition radius under head min.
ⁿ/ₐ
RF
min.
ⁿ/ₐ
T
Depth of the driving feature min.
ⁿ/ₐ
W
Residual head height min.
ⁿ/ₐ
X
Length of the thread run-out max.
ⁿ/ₐ
Flat headed screw DIN 85 ...
24640.030.004
M3x4
3.00
4.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00020
"ISO1580;ASMEB18.6.7M;BS4...
Y
8715492636942
23-11-01-02
31161504
EC000887
0
2.387
0.500
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
48040.030.004
M3X4
3.00
4.00
Fabory
DIN 85
Metric thread
Machine screw
Brass
Cu2/Cu3
Pan head
Slotted
0.00055
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077096301
7415330000
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
51140.030.004
M3X4
3.00
4.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00050
ISO1580,ASMEB18.6.7M,BS41...
Y
8715494126229
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
55140.030.004
M3X4
3.00
4.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A4
Pan head
Slotted
0.00050
ISO1580,ASMEB18.6.7M,BS41...
Y
8715494096683
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24630.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Plain
Pan head
Slotted
0.00055
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077227361
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24635.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Plain
Pan head
Slotted
0.00055
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077265769
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24640.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00050
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077070493
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24640.030.050
M3X50
3.00
50.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00243
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077070523
7318155890
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
25.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
48040.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Brass
Cu2/Cu3
Pan head
Slotted
0.00057
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492847867
7415330000
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
48530.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Brass
Cu2/Cu3
Nickel plated
Pan head
Slotted
0.00057
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492853110
7415330000
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
51140.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00053
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492272911
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
51140.030.050
M3X50
3.00
50.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00253
ISO1580,ASMEB18.6.7M,BS41...
Y
8715494126250
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
25.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
55140.030.005
M3X5
3.00
5.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A4
Pan head
Slotted
0.00053
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492335869
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
55140.030.050
M3X50
3.00
50.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A4
Pan head
Slotted
0.00000
ISO1580,ASMEB18.6.7M,BS41...
Y
8715494622653
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
25.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24630.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Plain
Pan head
Slotted
0.00059
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077227378
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24635.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Plain
Pan head
Slotted
0.00059
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077265776
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24640.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00059
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492636966
7318155890
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24640.030.060
M3X60
3.00
60.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00287
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077070530
7318155890
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
25.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
48040.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Brass
Cu2/Cu3
Pan head
Slotted
0.00064
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492847874
7415330000
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
48530.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Brass
Cu2/Cu3
Nickel plated
Pan head
Slotted
0.00064
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492853127
7415330000
23-11-01-02
31161504
EC000887
200
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
51140.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00059
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492272928
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
55140.030.006
M3X6
3.00
6.00
Fabory
DIN 85
Metric thread
Machine screw
Stainless steel
A4
Pan head
Slotted
0.00059
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492335876
73181552
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24630.030.008
M3X8
3.00
8.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Plain
Pan head
Slotted
0.00068
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077227385
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24635.030.008
M3X8
3.00
8.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Plain
Pan head
Slotted
0.00068
ISO1580,ASMEB18.6.7M,BS41...
Y
8717077265783
7318155890
23-11-01-02
31161504
EC000887
2000
2.387
0.500
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
Flat headed screw DIN 85 ...
24640.030.008
M3X8
3.00
8.00
Fabory
DIN 85
Metric thread
Machine screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00068
ISO1580,ASMEB18.6.7M,BS41...
Y
8715492636973
7318155890
23-11-01-02
31161504
EC000887
500
2.387
0.500
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
Z3-M & Z4-M - Washers - Stainless Steel DIN 1.4300
WMBerg
06.06.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 921 - Slotted pan head screws with large head
Fabory
13.02.2023
K0702 - Hexagon nuts height 1.5xD, DIN 6330 enhanced
KIPP
08.05.2024
DIN ≈85 - Slotted pan head screws, Product grade A
Fabory
13.02.2023
DIN ≈963 - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表