GB/T 9115.1-2000 PN40 FF - Steel pipe welding neck flanges with flat face or raised face
Chinese Manufacturers
HETONG
gb9115.1-2000
pn4.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9115.1-2000/pn4.0mpa/gb9115.1-2000pn4.0mpaff.prj},{NB=Flanges DN100-PN40 FF GB/T 9115.1-2000},{IDNR=},{DN=100},{A=114.3},{AII=108},{DD=235},{K=190},{L=22},{N=8},{M=M20},{D=156},{F=2},{C=24},{H=65},{NN=134},{NNII=134},{S=6.3},{H1=12},{R=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube;series I
[mm]
AII
outer dia. of steel tube;series II
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges;series I
ⁿ/ₐ
NNII
neck of flanges;series II
[mm]
S
neck of flanges
[mm]
H1
neck of flanges
[mm]
R
neck of flanges
[mm]
Flanges DN10-PN40 FF GB/T...
10
17.2
14
90
60
14
4
M12
41
2
14
35
28
28
2.3
6
3
Flanges DN15-PN40 FF GB/T...
15
21.3
18
95
65
14
4
M12
46
2
14
38
32
32
3.2
6
3
Flanges DN20-PN40 FF GB/T...
20
26.9
25
105
75
14
4
M12
56
2
16
40
40
40
3.2
6
4
Flanges DN25-PN40 FF GB/T...
25
33.7
32
115
85
14
4
M12
65
2
16
40
46
46
3.2
6
4
Flanges DN32-PN40 FF GB/T...
32
42.4
38
140
100
18
4
M16
76
2
18
42
56
56
3.6
6
5
Flanges DN40-PN40 FF GB/T...
40
48.3
45
150
110
18
4
M16
84
2
18
45
64
64
3.6
7
5
Flanges DN50-PN40 FF GB/T...
50
60.3
57
165
125
18
4
M16
99
2
20
48
74
74
4.0
8
5
Flanges DN65-PN40 FF GB/T...
65
76.1
76
185
145
18
8
M16
118
2
22
52
92
92
5.0
10
6
Flanges DN80-PN40 FF GB/T...
80
88.9
89
200
160
18
8
M16
132
2
24
58
110
110
5.6
12
6
Flanges DN100-PN40 FF GB/...
100
114.3
108
235
190
22
8
M20
156
2
24
65
134
134
6.3
12
6
Flanges DN125-PN40 FF GB/...
125
139.7
133
270
220
26
8
M24
184
2
26
68
162
162
6.3
12
6
Flanges DN150-PN40 FF GB/...
150
168.3
159
300
250
26
8
M24
211
2
28
75
190
190
7.1
12
8
Flanges DN200-PN40 FF GB/...
200
219.1
219
375
320
30
12
M27
284
2
34
88
244
244
8.0
16
8
Flanges DN250-PN40 FF GB/...
250
273.0
273
450
385
33
12
M30
345
2
38
105
306
306
10.0
18
10
Flanges DN300-PN40 FF GB/...
300
323.9
325
515
450
33
16
M30
409
2
42
115
362
362
10.0
18
10
Flanges DN350-PN40 FF GB/...
350
355.6
377
580
510
36
16
M33
465
2
46
125
408
418
11.0
20
10
Flanges DN400-PN40 FF GB/...
400
406.4
426
660
585
39
16
M36
535
2
50
135
462
480
12.5
20
10
Flanges DN450-PN40 FF GB/...
450
457.0
480
685
610
39
20
M36
560
2
57
135
500
530
14.2
20
12
Flanges DN500-PN40 FF GB/...
500
508.0
530
755
670
42
20
M39
615
2
57
140
562
580
16.0
20
12
Flanges DN600-PN40 FF GB/...
600
610.0
630
890
795
48
20
M45
735
2
72
150
666
686
17.5
20
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9115.2-2000 PN40 MF - Steel pipe welding neck flanges with male and fe...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN40 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
Typ 1.2-709 - Welding neck flange DIN 2635 / EN 1092-1 Typ 11 PN 40
Springmann
02.08.2013
GB/T 9115.2-2000 PN40 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN40 M - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN25 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN40 T - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
Reducer concentric, Aluminium acc. to EN 754/755,EN AW 1050A-0, seamless, a...
Huelsen
10.02.2021
Model 5970 - Class 600 welding neck flange Sch 80S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
I.2COL1016 - Welding neck flanges 11B TYPE NP 10/16 Stainless steel 304L or...
FG INOX
16.02.2017
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamle...
Huelsen
10.02.2021
I.2COL40 - Welding neck flanges 11B TYPE NP 40 Stainless steel 304L or 316L
FG INOX
16.02.2017
GB/T 9115.1-2000 PN16 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN110 RF - Hubbed screwed steel pipe flanges with raised fac...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성