您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Figure 2817 - VONROLL ECOCEM HYDROTIGHT – Drinking water
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
PRESSURE PIPES WITH PUSH-IN SOCKET
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/pressure_pipe_with_ps/2817_ecocem.prj},{NB=Figure 2817-280927(400)},{ARTNR=280927},{BES= Polyurethan (PUR)},{BES2=Hochofenzement},{LODLEVEL=400},{DN=150},{FIGUR=2817},{RK=C64},{W=32.0},{L=6000},{DE=170},{EG=4.0},{EPUR1=1.3},{DM=242},{T=126},{NPK=213.124},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Outer coating
ⁿ/ₐ
BES2
Inner lining
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
RK
Pressure class PFA
[bar]
W
Weight
[kg/m]
L
Length
[mm]
DE
Diameter
[mm]
EG
Strength
[mm]
EPUR1
Strength
[mm]
DM
Diameter
[mm]
T
Length
[mm]
NPK
412
ⁿ/ₐ
Figure 2817 80
280924
Polyurethane (PUR)
Blast furnace cement lini...
80
C100
16.1
6000
98
4.7
1.3
167
119
213.121
Figure 2817 100
280925
Polyurethane (PUR)
Blast furnace cement lini...
100
C100
20.0
6000
118
4.7
1.3
188
120
213.122
Figure 2817 125
280926
Polyurethane (PUR)
Blast furnace cement lini...
125
C64
26.0
6000
144
4.0
1.3
215
123
213.123
Figure 2817 150
280927
Polyurethane (PUR)
Blast furnace cement lini...
150
C64
32.0
6000
170
4.0
1.3
242
126
213.124
Figure 2817 200
280928
Polyurethane (PUR)
Blast furnace cement lini...
200
C64
41.3
6000
222
5.0
1.5
295
131
213.125
Figure 2817 250
280929
Polyurethane (PUR)
Blast furnace cement lini...
250
C50
54.6
6000
274
4.8
1.5
352
131
213.126
Figure 2817 300
280930
Polyurethane (PUR)
Blast furnace cement lini...
300
C50
70.7
6000
326
5.7
1.5
410
130
213.127
Figure 2817 350
280931
Polyurethane (PUR)
Blast furnace cement lini...
350
C40
85.5
6000
378
5.3
1.5
464
135
-
Figure 2817 400
280923
Polyurethane (PUR)
Blast furnace cement lini...
400
C40
107.0
6000
429
6.0
1.5
517
145
213.128
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表