您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
K-3K-FG Z - Push-pull connector - Straight plug, cable adapter and nut for fitting a bend relief
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Plug
3K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/plug/3k/k-3k-fg_z.prj},{NB=FGG.3K.322.CLAC80Z},{REF=FGG.3K.322.CLAC80Z},{DESC=Straight plug, cable adapter and nut for fitting a bend relief},{CONTACT=22},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)},{MAXA=5,5},{OPTION=Z : Nut for fitting a bend relief},{IPRATING=68}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
IPRATING
ⁿ/ₐ
FGG.3K.809.CLAC11Z
FGG.3K.809.CLAC11Z
Straight plug, cable adap...
1 Coax (50 Ohm), 9 Low V.
-55
200
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
68
FGG.3K.03A.CLZC65Z
FGG.3K.03A.CLZC65Z
Straight plug, cable adap...
2 FO Type F2 (<= 140 um)
-55
200
Contact LEMO for performa...
Z : Nut for fitting a be...
68
FGG.3K.03A.CLZC70Z
FGG.3K.03A.CLZC70Z
Straight plug, cable adap...
2 FO Type F2 (<= 140 um)
-55
200
Contact LEMO for performa...
Z : Nut for fitting a be...
68
FGG.3K.03A.CLZC75Z
FGG.3K.03A.CLZC75Z
Straight plug, cable adap...
2 FO Type F2 (<= 140 um)
-55
200
Contact LEMO for performa...
Z : Nut for fitting a be...
68
FGG.3K.03A.CLZC80Z
FGG.3K.03A.CLZC80Z
Straight plug, cable adap...
2 FO Type F2 (<= 140 um)
-55
200
Contact LEMO for performa...
Z : Nut for fitting a be...
68
FGG.3K.03A.CLZC85Z
FGG.3K.03A.CLZC85Z
Straight plug, cable adap...
2 FO Type F2 (<= 140 um)
-55
200
Contact LEMO for performa...
Z : Nut for fitting a be...
68
FGG.3K.03A.CLZC95Z
FGG.3K.03A.CLZC95Z
Straight plug, cable adap...
2 FO Type F2 (<= 140 um)
-55
200
Contact LEMO for performa...
Z : Nut for fitting a be...
68
FGG.3K.042.CLAC55Z
FGG.3K.042.CLAC55Z
Straight plug, cable adap...
4 Fluidic, 4 Low Voltage
-55
200
Z : Nut for fitting a be...
68
FGG.3K.242.CLCC71Z
FGG.3K.242.CLCC71Z
Straight plug, cable adap...
2 Coax (50 Ohm)
-55
200
Vtest:|A|1500 V (AC), 210...
2
Z : Nut for fitting a be...
68
FGG.3K.242.CLCC91Z
FGG.3K.242.CLCC91Z
Straight plug, cable adap...
2 Coax (50 Ohm)
-55
200
Vtest:|A|1500 V (AC), 210...
2
Z : Nut for fitting a be...
68
FGG.3K.242.CLCC81Z
FGG.3K.242.CLCC81Z
Straight plug, cable adap...
2 Coax (50 Ohm)
-55
200
Vtest:|A|1500 V (AC), 210...
2
Z : Nut for fitting a be...
68
FGG.3K.302.CLAC11Z
FGG.3K.302.CLAC11Z
Straight plug, cable adap...
2
-55
200
Vtest (contact-contact):|...
35
Z : Nut for fitting a be...
68
FGG.3K.302.CLAC60Z
FGG.3K.302.CLAC60Z
Straight plug, cable adap...
2
-55
200
Vtest (contact-contact):|...
35
Z : Nut for fitting a be...
68
FGG.3K.302.CLAC95Z
FGG.3K.302.CLAC95Z
Straight plug, cable adap...
2
-55
200
Vtest (contact-contact):|...
35
Z : Nut for fitting a be...
68
FGG.3K.302.CLAC75Z
FGG.3K.302.CLAC75Z
Straight plug, cable adap...
2
-55
200
Vtest (contact-contact):|...
35
Z : Nut for fitting a be...
68
FGG.3K.303.CLAC11Z
FGG.3K.303.CLAC11Z
Straight plug, cable adap...
3
-55
200
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
68
FGG.3K.303.CLAC75Z
FGG.3K.303.CLAC75Z
Straight plug, cable adap...
3
-55
200
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
68
FGG.3K.303.CLAC10Z
FGG.3K.303.CLAC10Z
Straight plug, cable adap...
3
-55
200
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
68
FGG.3K.303.CLAC70Z
FGG.3K.303.CLAC70Z
Straight plug, cable adap...
3
-55
200
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
68
FGG.3K.303.CLAC95Z
FGG.3K.303.CLAC95Z
Straight plug, cable adap...
3
-55
200
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
68
FGG.3K.304.CLAC10Z
FGG.3K.304.CLAC10Z
Straight plug, cable adap...
4
-55
200
Vtest (contact-contact):|...
19
Z : Nut for fitting a be...
68
FGG.3K.304.CLAC45Z
FGG.3K.304.CLAC45Z
Straight plug, cable adap...
4
-55
200
Vtest (contact-contact):|...
19
Z : Nut for fitting a be...
68
FGG.3K.304.CLAC70Z
FGG.3K.304.CLAC70Z
Straight plug, cable adap...
4
-55
200
Vtest (contact-contact):|...
19
Z : Nut for fitting a be...
68
FGG.3K.304.CLAC60Z
FGG.3K.304.CLAC60Z
Straight plug, cable adap...
4
-55
200
Vtest (contact-contact):|...
19
Z : Nut for fitting a be...
68
FGG.3K.304.CLAC65Z
FGG.3K.304.CLAC65Z
Straight plug, cable adap...
4
-55
200
Vtest (contact-contact):|...
19
Z : Nut for fitting a be...
68
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K-3K-EG - Push-pull connector - Fixed receptacle, nut fixing
LEMO
23.09.2020
CAPS-3K-BRE_K - Push-pull cap - Cap for receptacle
LEMO
23.09.2020
K-3K-FH - Push-pull connector - Elbow plug, cable collet
LEMO
23.09.2020
E-3E-FFA_Z - Push-pull connector - Straight plug, cable collet and nut for ...
LEMO
23.09.2020
ACCESSORIES-Bend_reliefs-3B-GMA_DG - Bend relief Grey
LEMO
23.09.2020
CAPS-3K-BRA_K - Push-pull cap - Cap for receptacle
LEMO
23.09.2020
E-3E-FFA - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
K-3K-HG_P - Push-pull connector - Fixed receptacle, nut fixing, watertight ...
LEMO
23.09.2020
S-0S-ERA - Push-pull connector - Fixed receptacle, nut fixing
LEMO
23.09.2020
T-1T-PHG - Push-pull connector - Free receptacle, cable collet
LEMO
23.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表