您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
P.P4TRS A - ASME BPE WELDING REDUCING TEES Stainless steel 316L
FG INOX
Pharmaceutical industry
ASME BPE Standard
ASME BPE Welding accessories
Powered by
CAD模型選擇
{fginox/pharmaceutique/asme_bpe_standard/asme_bpe_welding_accessories/p_p4trs_a.prj},{NB=fginox_P4T101762},{REF=P4T101762},{DN=4\"-3\"},{EP1=2.11},{EP2=1.65},{A=104.8},{B=98.4},{WEIGHT=-},{NATURE=316L},{DX1=101.600},{DX2=76.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
EP1
Ep1
ⁿ/ₐ
EP2
Ep2
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - P4T1912
P4T1912
3/4"-1/2"
1.65
1.65
50.8
50.8
-
316L
FG INOX - P4T2512
P4T2512
1"-1/2"
1.65
1.65
54.0
54.0
-
316L
FG INOX - P4T2519
P4T2519
1"-3/4"
1.65
1.65
54.0
54.0
-
316L
FG INOX - P4T3819
P4T3819
1"1/2-3/4"
1.65
1.65
60.3
60.3
-
316L
FG INOX - P4T3825
P4T3825
1"1/2-1"
1.65
1.65
60.3
60.3
-
316L
FG INOX - P4T5025
P4T5025
2"-1"
1.65
1.65
73.0
66.7
-
316L
FG INOX - P4T5038
P4T5038
2"-1"1/2
1.65
1.65
73.0
66.7
-
316L
FG INOX - P4T6325
P4T6325
2"1/2-1"
1.65
1.65
79.4
73.0
-
316L
FG INOX - P4T6338
P4T6338
2"1/2-1"1/2
1.65
1.65
79.4
73.0
-
316L
FG INOX - P4T6350
P4T6350
2"1/2-2"
1.65
1.65
79.4
73.0
-
316L
FG INOX - P4T76238
P4T76238
3"-1"1/2
1.65
1.65
85.7
79.4
-
316L
FG INOX - P4T76250
P4T76250
3"-2"
1.65
1.65
85.7
79.4
-
316L
FG INOX - P4T76263
P4T76263
3"-2"1/2
1.65
1.65
85.7
79.4
-
316L
FG INOX - P4T10150
P4T10150
4"-2"
2.11
1.65
104.8
98.4
-
316L
FG INOX - P4T10163
P4T10163
4"-2"1/2
2.11
1.65
104.8
98.4
-
316L
FG INOX - P4T101762
P4T101762
4"-3"
2.11
1.65
104.8
98.4
-
316L
FG INOX - P8T1912
P8T1912
3/4"-1/2"
1.65
1.65
50.8
50.8
-
316L
FG INOX - P8T2512
P8T2512
1"-1/2"
1.65
1.65
54.0
54.0
-
316L
FG INOX - P8T2519
P8T2519
1"-3/4"
1.65
1.65
54.0
54.0
-
316L
FG INOX - P8T3819
P8T3819
1"1/2-3/4"
1.65
1.65
60.3
60.3
-
316L
FG INOX - P8T3825
P8T3825
1"1/2-1"
1.65
1.65
60.3
60.3
-
316L
FG INOX - P8T5025
P8T5025
2"-1"
1.65
1.65
73.0
66.7
-
316L
FG INOX - P8T5038
P8T5038
2"-1"1/2
1.65
1.65
73.0
66.7
-
316L
FG INOX - P8T6325
P8T6325
2"1/2-1"
1.65
1.65
79.4
73.0
-
316L
FG INOX - P8T6338
P8T6338
2"1/2-1"1/2
1.65
1.65
79.4
73.0
-
316L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P.P4TS_A - ASME BPE WELDING TEES Stainless steel 316L
FG INOX
16.02.2017
P.P4C_A - ASME BPE 90° WELDING BENDS Stainless steel 316L
FG INOX
16.02.2017
I.2TS_I - ISO WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
Modèle 8025 - Welding tee - Short and reduced sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 4220 - Grooved ISO equal tee - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
16.05.2024
SNWTD - Sanitary Pipe Fittings - Double Weld Reducing Tees
Misumi
30.06.2021
P.P4C45_A - ASME BPE 45° WELDING BENDS Stainless steel 316L
FG INOX
16.02.2017
A.MAI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID FIL...
FG INOX
16.02.2017
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
B32S - Reducer Eccentric
Alfa Laval
09.11.2021
P.P4TRS_I - ISO WELDING REDUCING TEES Stainless steel 316L
FG INOX
16.02.2017
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
I.2CAPS_S40 - ANSI Pipe caps SCH40S Stainless steel 304L or 316L
FG INOX
13.11.2018
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表