您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
P.P4C I - ISO 90° WELDING BENDS Stainless steel 316L
FG INOX
Pharmaceutical industry
ISO Standard
ISO Welding accessories
Powered by
CAD模型選擇
{fginox/pharmaceutique/iso_standard/iso_welding_accessories/p_p4c_i.prj},{NB=fginox_P4C88},{REF=P4C88},{DN=88.9},{EP=2.30},{A=169.5},{B=55},{R=114.5},{WEIGHT=-},{NATURE=316L},{DX=88.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
EP
ep
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
R
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - P4C13
P4C13
13.5
1.60
45.0
25
20.0
-
316L
FG INOX - P4C17
P4C17
17.2
1.60
53.0
25
28.0
-
316L
FG INOX - P4C21
P4C21
21.3
1.60
55.0
25
30.0
-
316L
FG INOX - P4C26
P4C26
26.9
1.60
68.5
40
28.5
-
316L
FG INOX - P4C33
P4C33
33.7
2.00
78.0
40
38.0
-
316L
FG INOX - P4C42
P4C42
42.4
2.00
87.5
40
47.5
-
316L
FG INOX - P4C48
P4C48
48.3
2.00
97.0
40
57.0
-
316L
FG INOX - P4C60
P4C60
60.3
2.00
116.0
40
76.0
-
316L
FG INOX - P4C761
P4C761
76.1
2.00
150.0
55
95.0
-
316L
FG INOX - P4C88
P4C88
88.9
2.30
169.5
55
114.5
-
316L
FG INOX - P8C13
P8C13
13.5
1.60
45.0
25
20.0
-
316L
FG INOX - P8C17
P8C17
17.2
1.60
53.0
25
28.0
-
316L
FG INOX - P8C21
P8C21
21.3
1.60
55.0
25
30.0
-
316L
FG INOX - P8C26
P8C26
26.9
1.60
68.5
40
28.5
-
316L
FG INOX - P8C33
P8C33
33.7
2.00
78.0
40
38.0
-
316L
FG INOX - P8C42
P8C42
42.4
2.00
87.5
40
47.5
-
316L
FG INOX - P8C48
P8C48
48.3
2.00
97.0
40
57.0
-
316L
FG INOX - P8C60
P8C60
60.3
2.00
116.0
40
76.0
-
316L
FG INOX - P8C761
P8C761
76.1
2.00
150.0
55
95.0
-
316L
FG INOX - P8C88
P8C88
88.9
2.30
169.5
55
114.5
-
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P.P4C45_I - ISO 45° WELDING BENDS Stainless steel 316L
FG INOX
25.04.2023
P.P4TR_A - ASME BPE PIPES Stainless steel 316L
FG INOX
16.02.2017
P.P4C_A - ASME BPE 90° WELDING BENDS Stainless steel 316L
FG INOX
16.02.2017
I.23DE_I - ISO SEAMLESS BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
I.21DR_M - Metric WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 61212 - 90° bend with straight ends, radius 1D - Stainless steel 304 ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
A.2SMSC1 - 90° SMS WELDING BENDS 1D PLAIN ENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
P.P4TRS_I - ISO WELDING REDUCING TEES Stainless steel 316L
FG INOX
16.02.2017
P.P4TS_I - ISO WELDING TEES Stainless steel 316L
FG INOX
16.02.2017
I.2LR_10S - ANSI WELDED SCH10S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2LE_S40 - ANSI Seamless welding SCH40S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2CCR - HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表