您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.LM G - ISO Threaded unions Conical seat BW / MALE MACHINED UNIONS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Conical seat casting unions
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/conical_seat_machined_unions/i_lm_g.prj},{NB=fginox_LM65G},{REF=LM65G},{DN=65},{G=2\"1/2},{GX=75.184},{FI=76.1},{L=91},{R=80},{S=92},{WEIGHT=1.275},{RAC=Gaz/BSP},{PPATH=i_lm_g/i_lm_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
L
ⁿ/ₐ
R
ⁿ/ₐ
S
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - LM5G
LM5G
5
1/8"
10.2
40
17
21
0.050
Gaz/BSP
FG INOX - LM8G
LM8G
8
1/4"
13.5
40
17
21
0.050
Gaz/BSP
FG INOX - LM12G
LM12G
12
3/8"
17.2
47
21
24
0.075
Gaz/BSP
FG INOX - LM15G
LM15G
15
1/2"
21.3
52
27
30
0.130
Gaz/BSP
FG INOX - LM20G
LM20G
20
3/4"
26.9
59
36
36
0.205
Gaz/BSP
FG INOX - LM25G
LM25G
25
1"
33.7
64
35
46
0.340
Gaz/BSP
FG INOX - LM32G
LM32G
32
1"1/4
42.4
65
45
55
0.435
Gaz/BSP
FG INOX - LM40G
LM40G
40
1"1/2
48.3
65
50
60
0.480
Gaz/BSP
FG INOX - LM50G
LM50G
50
2"
60.3
73
60
70
0.770
Gaz/BSP
FG INOX - LM65G
LM65G
65
2"1/2
76.1
91
80
92
1.275
Gaz/BSP
FG INOX - LM80G
LM80G
80
3"
88.9
108
94
110
1.915
Gaz/BSP
FG INOX - LM100G
LM100G
100
4"
114.3
145
115
135
4.115
Gaz/BSP
FG INOX - LM8B
LM8B
8
1/4"
13.5
40
17
21
0.050
NPT/BRIGGS
FG INOX - LM12B
LM12B
12
3/8"
17.2
47
21
24
0.075
NPT/BRIGGS
FG INOX - LM15B
LM15B
15
1/2"
21.3
52
27
30
0.130
NPT/BRIGGS
FG INOX - LM20B
LM20B
20
3/4"
26.9
59
36
36
0.205
NPT/BRIGGS
FG INOX - LM25B
LM25B
25
1"
33.7
64
35
46
0.340
NPT/BRIGGS
FG INOX - LM32B
LM32B
32
1"1/4
42.4
65
45
55
0.435
NPT/BRIGGS
FG INOX - LM40B
LM40B
40
1"1/2
48.3
65
50
60
0.480
NPT/BRIGGS
FG INOX - LM50B
LM50B
50
2"
60.3
73
60
70
0.770
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表