目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CLS - NP16 Press fittings Elbows MALE / FEMALE 90° Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Elbows to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/elbows_to_press/i_cls.prj},{NB=fginox_CLS54},{REF=CLS54},{DX=54},{R=108},{B=46.0},{H=154},{WEIGHT=0.458},{NATURE=316},{D1=65.500},{D2=58.000},{D3=54.000},{L1=8.200},{L2=38.000},{H2=155.000},{L3=50.000},{E=1.500},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
R
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CLS15
CLS15
15
28
25.0
55
0.058
316
FG INOX - CLS18
CLS18
18
32
25.0
59
0.077
316
FG INOX - CLS22
CLS22
22
38
26.5
67
0.115
316
FG INOX - CLS28
CLS28
28
50
26.0
78
0.160
316
FG INOX - CLS35
CLS35
35
68
30.0
130
0.219
316
FG INOX - CLS42
CLS42
42
80
36.0
116
0.308
316
FG INOX - CLS54
CLS54
54
108
46.0
154
0.458
316
FG INOX - CLSZ15
CLSZ15
15
28
25.0
55
0.058
Acier Zingué
FG INOX - CLSZ18
CLSZ18
18
32
25.0
59
0.077
Acier Zingué
FG INOX - CLSZ22
CLSZ22
22
38
26.5
67
0.115
Acier Zingué
FG INOX - CLSZ28
CLSZ28
28
50
26.0
78
0.160
Acier Zingué
FG INOX - CLSZ35
CLSZ35
35
68
30.0
130
0.219
Acier Zingué
FG INOX - CLSZ42
CLSZ42
42
80
36.0
116
0.308
Acier Zingué
FG INOX - CLSZ54
CLSZ54
54
108
46.0
154
0.458
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表