您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.BF G - ISO Threaded unions and accessories MACHINED HEXAGON FEMALE CAPS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Plugs and caps
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/plugs_and_caps/i_bf_g.prj},{NB=fginox_BF80G},{REF=BF80G},{DN=80},{G=3\"},{GX=87.884},{L=34},{LX=34},{H=95},{WEIGHT=0.670},{RAC=Gaz/BSP},{P=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
(Gaz/NPT)
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - BF5G
BF5G
5
1/8"
10
13
0.005
Gaz/BSP
FG INOX - BF8G
BF8G
8
1/4"
10-12
17
0.010
Gaz/BSP
FG INOX - BF12G
BF12G
12
3/8"
12-16
21
0.020
Gaz/BSP
FG INOX - BF15G
BF15G
15
1/2"
14-18
24
0.025
Gaz/BSP
FG INOX - BF20G
BF20G
20
3/4"
16-18
30
0.050
Gaz/BSP
FG INOX - BF25G
BF25G
25
1"
17-22
38
0.075
Gaz/BSP
FG INOX - BF32G
BF32G
32
1"1/4
19-22
46
0.110
Gaz/BSP
FG INOX - BF40G
BF40G
40
1"1/2
23-26
55
0.220
Gaz/BSP
FG INOX - BF50G
BF50G
50
2"
25-26
68
0.260
Gaz/BSP
FG INOX - BF65G
BF65G
65
2"1/2
29
84
0.520
Gaz/BSP
FG INOX - BF80G
BF80G
80
3"
34
95
0.670
Gaz/BSP
FG INOX - BF100G
BF100G
100
4"
40
124
1.270
Gaz/BSP
FG INOX - BF8B
BF8B
8
1/4"
10-12
17
0.010
NPT/BRIGGS
FG INOX - BF12B
BF12B
12
3/8"
12-16
21
0.020
NPT/BRIGGS
FG INOX - BF15B
BF15B
15
1/2"
14-18
24
0.025
NPT/BRIGGS
FG INOX - BF20B
BF20B
20
3/4"
16-18
30
0.050
NPT/BRIGGS
FG INOX - BF25B
BF25B
25
1"
17-22
38
0.075
NPT/BRIGGS
FG INOX - BF32B
BF32B
32
1"1/4
19-22
46
0.110
NPT/BRIGGS
FG INOX - BF40B
BF40B
40
1"1/2
23-26
55
0.220
NPT/BRIGGS
FG INOX - BF50B
BF50B
50
2"
25-26
68
0.260
NPT/BRIGGS
FG INOX - BF65B
BF65B
65
2"1/2
29
84
0.520
NPT/BRIGGS
FG INOX - BF80B
BF80B
80
3"
34
95
0.670
NPT/BRIGGS
FG INOX - BF100B
BF100B
100
4"
40
124
1.270
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.VPCFPI - Butterfly valves WITH LUGS CAST IRON BODY S.S. BUTTERFLY NP10/16...
FG INOX
16.02.2017
I.RFF_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
I.RS - Gate and globe valves BSP FEMALE / FEMALE GLOBE VALVES Stainless ste...
FG INOX
16.02.2017
A.2MACE - MACON NUTS Stainless steel 304
FG INOX
16.02.2017
I.BO_G - ISO Threaded unions and accessories BSP WELD COUPLETS Stainless st...
FG INOX
16.02.2017
I.BF_GM - ISO Threaded unions and accessories Plugs and caps HEXAGON HEAD F...
FG INOX
16.02.2017
I.MAIPI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID F...
FG INOX
16.02.2017
Model 5229 - Female cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
I.BM_G - ISO Threaded unions and accessories Plugs and caps MACHINED HEXAGO...
FG INOX
16.02.2017
I.DM_G - ISO Threaded unions and accessories BSP HALF COUPLINGS Stainless s...
FG INOX
16.02.2017
I.TE_G - ISO Threaded unions and accessories FEMALE TEES Stainless steel 31...
FG INOX
16.02.2017
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE St...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表