您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.BC G - ISO Threaded unions and accessories Plugs and caps CASTED MALE SQUARE HEAD PLUGS Stainless steel 316
FG INOX
Industry
ISO Threaded unions and accessories
Plugs and caps
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/plugs_and_caps/i_bc_g.prj},{NB=fginox_BC50G},{REF=BC50G},{DN=50},{G=2\"},{GX=59.614},{OD=60.300},{L=40},{H=32},{WEIGHT=0.240},{RAC=Gaz/BSP},{FOR=1},{A=26.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - BC5G
BC5G
5
1/8"
15
7
0.005
Gaz/BSP
FG INOX - BC8G
BC8G
8
1/4"
18
8
0.010
Gaz/BSP
FG INOX - BC12G
BC12G
12
3/8"
20
10
0.015
Gaz/BSP
FG INOX - BC15G
BC15G
15
1/2"
22
12
0.025
Gaz/BSP
FG INOX - BC20G
BC20G
20
3/4"
27
14
0.040
Gaz/BSP
FG INOX - BC25G
BC25G
25
1"
32
19
0.065
Gaz/BSP
FG INOX - BC32G
BC32G
32
1-1/4"
34
27
0.105
Gaz/BSP
FG INOX - BC40G
BC40G
40
1-1/2"
38
30
0.135
Gaz/BSP
FG INOX - BC50G
BC50G
50
2"
40
32
0.240
Gaz/BSP
FG INOX - BC5B
BC5B
5
1/8"
15
7
0.005
NPT/BRIGGS
FG INOX - BC8B
BC8B
8
1/4"
18
8
0.010
NPT/BRIGGS
FG INOX - BC12B
BC12B
12
3/8"
20
10
0.015
NPT/BRIGGS
FG INOX - BC15B
BC15B
15
1/2"
22
12
0.025
NPT/BRIGGS
FG INOX - BC20B
BC20B
20
3/4"
27
14
0.040
NPT/BRIGGS
FG INOX - BC25B
BC25B
25
1"
32
19
0.065
NPT/BRIGGS
FG INOX - BC32B
BC32B
32
1-1/4"
34
27
0.105
NPT/BRIGGS
FG INOX - BC40B
BC40B
40
1-1/2"
38
30
0.135
NPT/BRIGGS
FG INOX - BC50B
BC50B
50
2"
40
32
0.240
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.BM_GM - ISO Threaded unions and accessories Plugs and caps HEXAGON HEAD M...
FG INOX
16.02.2017
Modèle 5282 - Hexagon head plug with collar BSSP thread - Stainless steel 3...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
I.BM_G - ISO Threaded unions and accessories Plugs and caps MACHINED HEXAGO...
FG INOX
16.02.2017
I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE St...
FG INOX
16.02.2017
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
Model 5215 - Barrel nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
I.BF_G - ISO Threaded unions and accessories MACHINED HEXAGON FEMALE CAPS S...
FG INOX
16.02.2017
I.TE_G - ISO Threaded unions and accessories FEMALE TEES Stainless steel 31...
FG INOX
16.02.2017
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
Model 58106 - Mini ball valve - Male / female BSP - Reduced bore - Stainles...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5241 - Male / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 58103 - Mini ball valve - Female / female BSP - Reduced bore - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
I.EF_G - ISO Threaded unions and accessories FEMALE HALF COUPLINGS Stainles...
FG INOX
16.02.2017
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表