您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.2TSS - METRIC WELDED TEES Stainless steel 304L or 316L
FG INOX
Food industry
MACON Range
MACON Welding accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/macon_range/macon_welding_accessories/a_2tss.prj},{NB=fginox_2TSS1042_100},{REF=2TSS1042},{DN=100},{FI=104},{L=210},{E=2.0},{H=55},{WEIGHT=0.96},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
L
ⁿ/ₐ
E
e
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2TSS431
2TSS431
40
43
95
1.5
24
0.17
304L
FG INOX - 2TSS531
2TSS531
50
53
114
1.5
28
0.25
304L
FG INOX - 2TSS631
2TSS631
60
64
127
2.0
34
0.50
304L
FG INOX - 2TSS731
2TSS731
70
74
152
2.0
40
0.61
304L
FG INOX - 2TSS842
2TSS842
80
84
171
2.0
45
0.92
304L
FG INOX - 2TSS1042
2TSS1042
100
104
210
2.0
55
0.96
304L
FG INOX - 4TSS431
4TSS431
40
43
95
1.5
24
0.17
316L
FG INOX - 4TSS531
4TSS531
50
53
114
1.5
28
0.25
316L
FG INOX - 4TSS631
4TSS631
60
64
127
2.0
34
0.50
316L
FG INOX - 4TSS731
4TSS731
70
74
152
2.0
40
0.61
316L
FG INOX - 4TSS842
4TSS842
80
84
171
2.0
45
0.92
316L
FG INOX - 4TSS1042
4TSS1042
100
104
210
2.0
55
0.96
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.4MACML - MACON MALES TO WELD Stainless steel 316
FG INOX
16.02.2017
A.4MACVPLM - MACON BW / MALE BUTTERFLY VALVES Delivered without handle Stai...
FG INOX
16.02.2017
A.2DINTM - DIN WELDING TEES PLAIN ENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TSS_I - ISO WELDED TEES WITHOUT SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 64221 - Extruded tee - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
SL-SUTHE, SH-SUTHE, SHD-SUTHE - Precision Cleaning Steel Pipe Fittings - Th...
Misumi
17.10.2023
I.CFF45_G - ISO Threaded unions and accessories 45° Elbows BSP FEMALE / FEM...
FG INOX
16.02.2017
I.2TS_S40 - ANSI WELDED SCH40S TEES Stainless steel 304L or 316L
FG INOX
16.02.2017
A.21DR - METRIC WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 5623 - ISO pulled tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2TS_I - ISO WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TS_S10E - ANSI Seamless welding tees SEAMLESS SCH10S TEES Stainless stee...
FG INOX
16.02.2017
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
I.MC_G - ISO Threaded unions Stainless steel 316L BARREL NIPPLES
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表