您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.2TR - METRIC PIPES 6 meters long Stainless steel 304L or 316L
FG INOX
Food industry
MACON Range
MACON Pipe and accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/macon_range/macon_pipe_and_accessories/a_2tr.prj},{NB=fginox_2TR1042},{REF=2TR1042},{DX=104},{E=1.5},{WEIGHT=5.15},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
E
e
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2TR431
2TR431
43
1.5
1.56
304L
FG INOX - 2TR531
2TR531
53
1.5
1.93
304L
FG INOX - 2TR631
2TR631
63
1.5
2.33
304L
FG INOX - 2TR731
2TR731
73
1.5
2.68
304L
FG INOX - 2TR831
2TR831
83
1.5
3.06
304L
FG INOX - 2TR1042
2TR1042
104
1.5
5.15
304L
FG INOX - 4TR431
4TR431
43
1.5
1.56
316L
FG INOX - 4TR531
4TR531
53
1.5
1.93
316L
FG INOX - 4TR631
4TR631
63
1.5
2.33
316L
FG INOX - 4TR731
4TR731
73
1.5
2.68
316L
FG INOX - 4TR831
4TR831
83
1.5
3.06
316L
FG INOX - 4TR1042
4TR1042
104
1.5
5.15
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.2DINTR - DIN PIPES 6 meters long Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TRSM - NP16 Press fittings pipes 304 THIN WELDED TUBES Stainless steel 3...
FG INOX
16.02.2017
A.CHAT_SMS - SMS HEXAGONAL ARTICULATED PIPE HOLDERS WITH ROD TO WELD Stainl...
FG INOX
16.02.2017
A.CHAT_DIN - DIN HEXAGONAL ARTICULATED PIPE HOLDERS WITH ROD TO WELD Stainl...
FG INOX
16.02.2017
SGG_, SGP_ _, SUT_ _, SUTS_, STPG_, SGHP_ - Steel Pipes
Misumi
29.05.2023
A.4CCT_MC - MICRO CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
Model 5231 - Weld female half coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Steel/stainless steel tubes - Tubes
RK Rose+Krieger
24.01.2024
I.MCL15_G - ISO Threaded unions Stainless steel 316L 150mm LONG BARREL NIPP...
FG INOX
16.02.2017
Tubes DIN 11850 - Sanitary, DIN 11850
Alfa Laval
17.11.2022
Adapter - SitaPipe
Sita
26.03.2024
Insertion pipes - Pipes
NORO
31.12.2023
SPLM, PIPM - Mandrel Bent Stainless Steel Pipes
Misumi
29.05.2023
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表