您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.4SMST RED - SMS WELDING REDUCING TEES Stainless steel 304L or 316L
FG INOX
Food industry
SMS Range
SMS Welding accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/sms_range/sms_welding_accessories/a_4smst_red.prj},{NB=fginox_4SMST6351},{REF=4SMST6351},{D1=63.5},{D2=51.0},{L=210},{H=36},{E=1.5},{WEIGHT=0,475},{NATURE=316L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
E
e
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4SMST3825
4SMST3825
38.0
25.0
140
23
1.2
0,16
316L
FG INOX - 4SMST5125
4SMST5125
51.0
25.0
164
29
1.2
0,24
316L
FG INOX - 4SMST5138
4SMST5138
51.0
38.0
164
29
1.2
0,235
316L
FG INOX - 4SMST6325
4SMST6325
63.5
25.0
210
36
1.5
0,485
316L
FG INOX - 4SMST6338
4SMST6338
63.5
38.0
210
36
1.5
0,48
316L
FG INOX - 4SMST6351
4SMST6351
63.5
51.0
210
36
1.5
0,475
316L
FG INOX - 4SMST7638
4SMST7638
76.0
38.0
220
42
1.6
0,66
316L
FG INOX - 4SMST7651
4SMST7651
76.0
51.0
220
42
1.6
0,65
316L
FG INOX - 4SMST7663
4SMST7663
76.0
63.5
220
42
1.6
0,64
316L
FG INOX - 4SMST10451
4SMST10451
104.0
51.0
300
55
2.0
1,5
316L
FG INOX - 4SMST10463
4SMST10463
104.0
63.5
300
55
2.0
1,49
316L
FG INOX - 4SMST10476
4SMST10476
104.0
76.0
300
55
2.0
1,48
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.2SMSBL - SMS LINERS TO WELD Stainless steel 304 or 316
FG INOX
16.02.2017
A.2SMSR - SMS WELDING CONCENTRIC REDUCERS Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2SMSML - SMS MALES TO WELD (ISO dimensions on request) Stainless steel 30...
FG INOX
16.02.2017
A.SMSJ - SMS SEALING RINGS EPDM - FKM - PTFE
FG INOX
16.02.2017
A.2SMST - SMS WELDING TEES Stainless steel 316L
FG INOX
16.02.2017
A.2SMSC45 - 45° SMS WELDING BENDS PLAIN ENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
A.2SMSC3 - 90° SMS WELDING BENDS 3D PLAIN ENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
A.2SMSE - SMS NUTS Stainless steel 304
FG INOX
16.02.2017
P.P4TRS_I - ISO WELDING REDUCING TEES Stainless steel 316L
FG INOX
16.02.2017
Non return valve - Non return valve
Definox
02.06.2021
DPX DPAX butterfly valve - DPX manual butterfly valve
Definox
21.05.2021
Model 61222 - Reducing extruded tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表