您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Lock washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/lock_washers/v_2w.prj},{NB=fginox_2W35},{REF=2W35},{D1=36.5},{D2=58.2},{EP=6.0},{H=12.0},{FI=M36},{NATURE=A2 / S.S 304}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
EP
Ep
[mm]
H
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2W2
2W2
2.1
4.4
0.5
1.0
M2
A2 / S.S 304
FG INOX - 2W25
2W25
2.6
5.1
0.6
1.2
M2.5
A2 / S.S 304
FG INOX - 2W3
2W3
3.1
6.2
0.8
1.6
M3
A2 / S.S 304
FG INOX - 2W4
2W4
4.1
7.6
0.9
1.8
M4
A2 / S.S 304
FG INOX - 2W5
2W5
5.1
9.2
1.2
2.4
M5
A2 / S.S 304
FG INOX - 2W6
2W6
6.1
11.8
1.6
3.2
M6
A2 / S.S 304
FG INOX - 2W8
2W8
8.1
14.8
2.0
4.0
M8
A2 / S.S 304
FG INOX - 2W10
2W10
10.2
18.1
2.2
4.4
M10
A2 / S.S 304
FG INOX - 2W12
2W12
12.2
21.1
2.5
5.0
M12
A2 / S.S 304
FG INOX - 2W14
2W14
14.2
24.1
3.0
6.0
M14
A2 / S.S 304
FG INOX - 2W16
2W16
16.2
27.4
3.5
7.0
M16
A2 / S.S 304
FG INOX - 2W18
2W18
18.2
29.4
3.5
7.0
M18
A2 / S.S 304
FG INOX - 2W20
2W20
20.2
33.6
4.0
8.0
M20
A2 / S.S 304
FG INOX - 2W22
2W22
22.5
35.9
4.0
8.0
M22
A2 / S.S 304
FG INOX - 2W24
2W24
24.5
40.0
5.0
10.0
M24
A2 / S.S 304
FG INOX - 2W27
2W27
27.5
43.0
5.0
10.0
M27
A2 / S.S 304
FG INOX - 2W30
2W30
30.5
58.2
6.0
12.0
M30
A2 / S.S 304
FG INOX - 2W33
2W33
33.5
55.2
6.0
12.0
M33
A2 / S.S 304
FG INOX - 2W35
2W35
36.5
58.2
6.0
12.0
M36
A2 / S.S 304
FG INOX - 4W2
4W2
2.1
4.4
0.5
1.0
M2
A4 / S.S 316
FG INOX - 4W25
4W25
2.6
5.1
0.6
1.2
M2.5
A4 / S.S 316
FG INOX - 4W3
4W3
3.1
6.2
0.8
1.6
M3
A4 / S.S 316
FG INOX - 4W4
4W4
4.1
7.6
0.9
1.8
M4
A4 / S.S 316
FG INOX - 4W5
4W5
5.1
9.2
1.2
2.4
M5
A4 / S.S 316
FG INOX - 4W6
4W6
6.1
11.8
1.6
3.2
M6
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
V.2JZ - JZ SERRATED LOCK WASHERS DIN 6798J NFE27-625 Inox A2 / S.S 304 ou I...
FG INOX
25.04.2023
V.2AZ - AZ SERRATED LOCK WASHERS DIN 6798 A NFE27-624 Inox A2 / S.S 304 ou ...
FG INOX
25.04.2023
V.4CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2TI - HEXAGON HEAD WOOD SCREWS DIN 571 Inox A2 / S.S 304
FG INOX
25.04.2023
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
DIN 127 B - Stainless steel 1.4310
Böllhoff
26.10.2021
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox ...
FG INOX
16.02.2017
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 31...
FG INOX
25.04.2023
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Model 71001 - Spring lock washer standard W type NFE 25515 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表