您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2T71 - Self tapping screws SLOTTED PAN HEAD SELF TAPPING SCREWS DIN 7971 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Self tapping screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/self_tapping_screws/v_2t71.prj},{NB=fginox_2T711019},{D=4.8},{L=19},{DK=9.5},{HMAX=2.80},{H=2.5},{F=1.2},{N=10},{T=1.700},{R=0.700},{Y=4.300},{A=1.600},{RF=1.600},{LX=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DK
D
[mm]
HMAX
H max
[mm]
H
[mm]
F
f
[mm]
N
N.°
[mm]
FG INOX - 2T7146
2T7146
2.9
6
5.6
1.75
1.5
0.8
4
FG INOX - 2T71410
2T71410
2.9
10
5.6
1.75
1.5
0.8
4
FG INOX - 2T71413
2T71413
2.9
13
5.6
1.75
1.5
0.8
4
FG INOX - 2T71416
2T71416
2.9
16
5.6
1.75
1.5
0.8
4
FG INOX - 2T71419
2T71419
2.9
19
5.6
1.75
1.5
0.8
4
FG INOX - 2T71422
2T71422
2.9
22
5.6
1.75
1.5
0.8
4
FG INOX - 2T71425
2T71425
2.9
25
5.6
1.75
1.5
0.8
4
FG INOX - 2T7166
2T7166
3.5
6
6.9
2.10
1.85
1.0
6
FG INOX - 2T71610
2T71610
3.5
10
6.9
2.10
1.85
1.0
6
FG INOX - 2T71613
2T71613
3.5
13
6.9
2.10
1.85
1.0
6
FG INOX - 2T71616
2T71616
3.5
16
6.9
2.10
1.85
1.0
6
FG INOX - 2T71619
2T71619
3.5
19
6.9
2.10
1.85
1.0
6
FG INOX - 2T71622
2T71622
3.5
22
6.9
2.10
1.85
1.0
6
FG INOX - 2T71625
2T71625
3.5
25
6.9
2.10
1.85
1.0
6
FG INOX - 2T71632
2T71632
3.5
32
6.9
2.10
1.85
1.0
6
FG INOX - 2T71638
2T71638
3.5
38
6.9
2.10
1.85
1.0
6
FG INOX - 2T7176
2T7176
3.9
6
7.5
2.25
2
1.0
7
FG INOX - 2T71710
2T71710
3.9
10
7.5
2.25
2
1.0
7
FG INOX - 2T71713
2T71713
3.9
13
7.5
2.25
2
1.0
7
FG INOX - 2T71716
2T71716
3.9
16
7.5
2.25
2
1.0
7
FG INOX - 2T71719
2T71719
3.9
19
7.5
2.25
2
1.0
7
FG INOX - 2T71722
2T71722
3.9
22
7.5
2.25
2
1.0
7
FG INOX - 2T71725
2T71725
3.9
25
7.5
2.25
2
1.0
7
FG INOX - 2T71732
2T71732
3.9
32
7.5
2.25
2
1.0
7
FG INOX - 2T71738
2T71738
3.9
38
7.5
2.25
2
1.0
7
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2T81 - Self tapping screws POZIDRIVE PAN HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
V.2OR - US SHAPE WING NUTS DIN 315 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
25.04.2023
Modèle 412401 - Vis à tôle cylindrique large fendue - DIN 7971 - ISO 1481
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
V.2T72 - Self tapping screws SLOTTED CSK HEAD SELF TAPPING SCREWS DIN 7972 ...
FG INOX
25.04.2023
V.2TIGE - Threaded rods DIN 975 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
25.04.2023
RVTS - Countersunk screw
Rigon
28.05.2024
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
V.2TAN - Self tapping screws SELF DRILLING SCREWS DIN 7504M Inox A2 / S.S 3...
FG INOX
25.04.2023
Model 32601 - Raised countersunk head tapping screw cross recess pozidrive ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
TANB, TANBS - Self Tapping Screws -Pan Head-
Misumi
31.05.2023
V.2T82 - Self tapping screws POZIDRIVE CSK HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
V.2TH - Self tapping screws HEXAGON HEAD SELF TAPPING SCREWS DIN 7976 Inox ...
FG INOX
25.04.2023
BN 20537 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber c...
Bossard Catalog
19.06.2023
DIN 7971 F - Slotted pan head tapping screws, form F
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表