您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2RR EP - SPRING WASHERS DIN 2093 Inox A1 / S.S 303
FG INOX
Stainless steel fasteners
Stainless steel washers
Lock washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/lock_washers/v_2rr_ep.prj},{NB=fginox_2RR9EP10},{REF=2RR9EP10},{D=18.0},{H=1.40},{EP=1.00},{D1=9.2},{NATURE=A1 / S.S 303},{BOITAGE=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[mm]
H
[mm]
EP
[mm]
D1
[mm]
NATURE
Nature Inox
ⁿ/ₐ
BOITAGE
Presentation
ⁿ/ₐ
FG INOX - 2RR3EP03
2RR3EP03
6.0
0.45
0.30
3.2
A1 / S.S 303
200
FG INOX - 2RR4EP02
2RR4EP02
8.0
0.45
0.20
4.2
A1 / S.S 303
200
FG INOX - 2RR4EP03
2RR4EP03
8.0
0.55
0.30
4.2
A1 / S.S 303
200
FG INOX - 2RR4EP04
2RR4EP04
8.0
0.60
0.40
4.2
A1 / S.S 303
200
FG INOX - 2RR5EP025
2RR5EP025
10.0
0.55
0.25
5.2
A1 / S.S 303
200
FG INOX - 2RR5EP04
2RR5EP04
10.0
0.70
0.40
5.2
A1 / S.S 303
1
FG INOX - 2RR5EP05
2RR5EP05
10.0
0.75
0.50
5.2
A1 / S.S 303
1
FG INOX - 2RR6EP035
2RR6EP035
12.5
0.80
0.35
6.2
A1 / S.S 303
200
FG INOX - 2RR6EP05
2RR6EP05
12.5
0.85
0.50
6.2
A1 / S.S 303
1
FG INOX - 2RR6EP07
2RR6EP07
12.5
1.00
0.70
6.2
A1 / S.S 303
1
FG INOX - 2RR7EP08
2RR7EP08
14.0
1.10
0.80
7.2
A1 / S.S 303
1
FG INOX - 2RR8EP04
2RR8EP04
16.0
0.90
0.40
8.2
A1 / S.S 303
1
FG INOX - 2RR8EP06
2RR8EP06
16.0
1.05
0.60
8.2
A1 / S.S 303
1
FG INOX - 2RR8EP09
2RR8EP09
16.0
1.25
0.90
8.2
A1 / S.S 303
1
FG INOX - 2RR9EP045
2RR9EP045
18.0
1.05
0.45
9.2
A1 / S.S 303
100
FG INOX - 2RR9EP07
2RR9EP07
18.0
1.20
0.70
9.2
A1 / S.S 303
1
FG INOX - 2RR9EP10
2RR9EP10
18.0
1.40
1.00
9.2
A1 / S.S 303
100
FG INOX - 2RR10EP05
2RR10EP05
20.0
1.20
0.50
10.2
A1 / S.S 303
50
FG INOX - 2RR10EP08
2RR10EP08
20.0
1.35
0.80
10.2
A1 / S.S 303
1
FG INOX - 2RR10EP11
2RR10EP11
20.0
1.55
1.10
10.2
A1 / S.S 303
1
FG INOX - 2RR12EP07
2RR12EP07
25.0
1.60
0.70
12.2
A1 / S.S 303
50
FG INOX - 2RR12EP09
2RR12EP09
25.0
1.60
0.90
12.2
A1 / S.S 303
1
FG INOX - 2RR12EP15
2RR12EP15
25.0
2.05
1.50
12.2
A1 / S.S 303
50
FG INOX - 2RR14EP08
2RR14EP08
28.0
1.80
0.80
14.2
A1 / S.S 303
50
FG INOX - 2RR14EP10
2RR14EP10
28.0
1.80
1.00
14.2
A1 / S.S 303
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RBS - Dynamic washer - DIN 2093 - Steel
HPC
03.08.2023
BN 801 - Conical spring washers regular type (SN 212745), spring steel, pla...
Bossard Catalog
31.10.2023
DIN 6796 - Conical spring washers for bolted connections
Fabory
21.04.2022
07360 - Spring washers DIN EN 16983
norelem
30.05.2024
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 2093 - Disc springs
Fabory
13.02.2023
GN 6343 NI - Washers / Levelling disks
Ganter
12.04.2024
242.01. - Disc spring DIN 2093
FIBRO
21.07.2023
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
Disc Springs
DIM
26.09.2017
Modèle 62532 - Rondelle ressort dynamique - DIN 2093 - Inox A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 62532 - DISC SPRING DIN 2093 - STAINLESS STEEL A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Disc Spring Corrosion Resistant
Schnorr
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表