您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2R S10E - ANSI SEAMLESS CONCENTRIC reducers SCH10S Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Reducers
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_reducers/i_2r_s10e.prj},{NB=fginox_2R219168S10E},{REF=2R219168S10E},{D=219,1/168,3},{H=152,4},{WEIGHT=2,8},{NATURE=304L},{D1=219.000},{D2=168.000},{H1=155.000},{E=4.500},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
D/d
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2R2621S10E
2R2621S10E
26,7/21,3
38,1
0,04
304L
FG INOX - 2R3321S10E
2R3321S10E
33,4/21,3
50,8
0,09
304L
FG INOX - 2R3326S10E
2R3326S10E
33,4/26,7
50,8
0,09
304L
FG INOX - 2R4226S10E
2R4226S10E
42,2/26,7
50,8
0,13
304L
FG INOX - 2R4233S10E
2R4233S10E
42,2/33,4
50,8
0,13
304L
FG INOX - 2R4833S10E
2R4833S10E
48,3/33,4
63,5
0,19
304L
FG INOX - 2R4842S10E
2R4842S10E
48,3/42,2
63,5
0,19
304L
FG INOX - 2R6042S10E
2R6042S10E
60,3/42,2
76,2
0,3
304L
FG INOX - 2R6048S10E
2R6048S10E
60,3/48,3
76,2
0,3
304L
FG INOX - 2R7348S10E
2R7348S10E
73/48,3
88,9
0,43
304L
FG INOX - 2R7360S10E
2R7360S10E
73/60,3
88,9
0,43
304L
FG INOX - 2R8873S10E
2R8873S10E
88,9/73
88,9
0,55
304L
FG INOX - 2R11473S10E
2R11473S10E
114,3/73
101,6
0,9
304L
FG INOX - 2R11488S10E
2R11488S10E
114,3/88,9
101,6
0,8
304L
FG INOX - 2R141114S10E
2R141114S10E
141,3/114,3
127
1,36
304L
FG INOX - 2R14188S10E
2R14188S10E
141,3/88,9
127
1,36
304L
FG INOX - 2R168114S10E
2R168114S10E
168,3/114,3
139,7
2
304L
FG INOX - 2R168141S10E
2R168141S10E
168,3/141,3
139,7
2,43
304L
FG INOX - 2R219168S10E
2R219168S10E
219,1/168,3
152,4
2,8
304L
FG INOX - 4R2621S10E
4R2621S10E
26,7/21,3
38,1
0,04
316L
FG INOX - 4R3321S10E
4R3321S10E
33,4/21,3
50,8
0,09
316L
FG INOX - 4R3326S10E
4R3326S10E
33,4/26,7
50,8
0,09
316L
FG INOX - 4R4226S10E
4R4226S10E
42,2/26,7
50,8
0,13
316L
FG INOX - 4R4233S10E
4R4233S10E
42,2/33,4
50,8
0,13
316L
FG INOX - 4R4833S10E
4R4833S10E
48,3/33,4
63,5
0,19
316L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2STUBA_S10 - ANSI Stub ends welding collars SCH10S Stainless steel 304L o...
FG INOX
16.02.2017
I.2LE_S10 - ANSI Seamless welding SCH10S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2R_S40E - ANSI SEAMLESS CONCENTRIC reducers SCH40S Stainless steel 304L o...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
I.2R_S10 - ANSI WELDED CONCENTRIC reducers SCH10S Stainless steel 304L or 3...
FG INOX
16.02.2017
I.2R_S40 - ANSI WELDED CONCENTRIC reducers SCH40S Stainless steel 304L or 3...
FG INOX
16.02.2017
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5928 - ANSI Sch 10S concentric reducer seamless - Stainless steel 304...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.4B50 - ANSI NP50 300 Lbs flanges 05B-TYPE BLIND Stainless steel 316L
FG INOX
16.02.2017
Model 5923 - ANSI Sch 10S 45° elbow seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2LE_S40 - ANSI Seamless welding SCH40S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表