您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2LLU - LARGE LARGE MACHINED WASHERS NFE 25-513LLU Inox A1 / S.S 303 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat machined washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_machined_washers/v_2llu.prj},{NB=fginox_2LLU24},{REF=2LLU24},{D1=25.0},{D2=70},{E=4.0},{CID=1.50},{COD=1.50},{FI=M24},{NATURE=A1 / S.S 303}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
CID
Chamfer id
[mm]
COD
Chamfer od
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2LLU3
2LLU3
3.2
14
0.8
0.25
0.25
M3
A1 / S.S 303
FG INOX - 2LLU4
2LLU4
4.3
16
0.8
0.25
0.25
M4
A1 / S.S 303
FG INOX - 2LLU5
2LLU5
5.3
20
1.0
0.25
0.25
M5
A1 / S.S 303
FG INOX - 2LLU6
2LLU6
6.4
24
1.2
0.50
0.50
M6
A1 / S.S 303
FG INOX - 2LLU8
2LLU8
8.4
30
1.5
0.50
0.50
M8
A1 / S.S 303
FG INOX - 2LLU10
2LLU10
10.5
36
2.0
0.50
0.50
M10
A1 / S.S 303
FG INOX - 2LLU12
2LLU12
13.0
40
2.5
0.75
0.75
M12
A1 / S.S 303
FG INOX - 2LLU14
2LLU14
15.0
45
2.5
0.75
0.75
M14
A1 / S.S 303
FG INOX - 2LLU16
2LLU16
17.0
50
3.0
1.00
1.00
M16
A1 / S.S 303
FG INOX - 2LLU18
2LLU18
19.0
55
3.0
1.00
1.00
M18
A1 / S.S 303
FG INOX - 2LLU20
2LLU20
21.0
60
3.0
1.00
1.00
M20
A1 / S.S 303
FG INOX - 2LLU22
2LLU22
23.0
65
3.0
1.00
1.00
M22
A1 / S.S 303
FG INOX - 2LLU24
2LLU24
25.0
70
4.0
1.50
1.50
M24
A1 / S.S 303
FG INOX - 4LLU3
4LLU3
3.2
14
0.8
0.25
0.25
M3
A4 / S.S 316
FG INOX - 4LLU4
4LLU4
4.3
16
0.8
0.25
0.25
M4
A4 / S.S 316
FG INOX - 4LLU5
4LLU5
5.3
20
1.0
0.25
0.25
M5
A4 / S.S 316
FG INOX - 4LLU6
4LLU6
6.4
24
1.2
0.50
0.50
M6
A4 / S.S 316
FG INOX - 4LLU8
4LLU8
8.4
30
1.5
0.50
0.50
M8
A4 / S.S 316
FG INOX - 4LLU10
4LLU10
10.5
36
2.0
0.50
0.50
M10
A4 / S.S 316
FG INOX - 4LLU12
4LLU12
13.0
40
2.5
0.75
0.75
M12
A4 / S.S 316
FG INOX - 4LLU14
4LLU14
15.0
45
2.5
0.75
0.75
M14
A4 / S.S 316
FG INOX - 4LLU16
4LLU16
17.0
50
3.0
1.00
1.00
M16
A4 / S.S 316
FG INOX - 4LLU18
4LLU18
19.0
55
3.0
1.00
1.00
M18
A4 / S.S 316
FG INOX - 4LLU20
4LLU20
21.0
60
3.0
1.00
1.00
M20
A4 / S.S 316
FG INOX - 4LLU22
4LLU22
23.0
65
3.0
1.00
1.00
M22
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 31...
FG INOX
25.04.2023
07320 - Washers for clamps steel or aluminium DIN 6340
norelem
30.05.2024
RRP6592FE - Rondella piana
Rigon
27.08.2021
V.2MU - MEDIUM SIZED MACHINED WASHERS NFE 25-513MU Inox A1 / S.S 303 ou Ino...
FG INOX
16.02.2017
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox ...
FG INOX
16.02.2017
DINENISO7089-USCHEIBEN-STVZ - Washers DIN EN ISO 7089 (ex DIN 125 A), Steel...
MÄDLER
10.04.2024
V.2LU - LARGE MACHINED WASHERS NFE 25-513 LU Inox A1 / S.S 303 ou Inox A4 /...
FG INOX
16.02.2017
07305 - Washers large OD DIN 9021
norelem
30.05.2024
07661 - Threaded inserts reinforced
norelem
30.05.2024
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
V.2L - LARGE STAMPED WASHERS NFE 25-513L Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表