您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2JZ - JZ SERRATED LOCK WASHERS DIN 6798J NFE27-625 Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Lock washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/lock_washers/v_2jz.prj},{NB=fginox_2JZ30},{REF=2JZ30},{D1=30.60},{D2=48.0},{EP=1.6},{FI=M30},{NATURE=A2 / S.S 304},{N=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
EP
Ep
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2JZ2
2JZ2
2.05
4.5
0.3
M2
A2 / S.S 304
FG INOX - 2JZ25
2JZ25
2.55
5.5
0.3
M2.5
A2 / S.S 304
FG INOX - 2JZ3
2JZ3
3.05
6.0
0.4
M3
A2 / S.S 304
FG INOX - 2JZ4
2JZ4
4.10
8.0
0.5
M4
A2 / S.S 304
FG INOX - 2JZ5
2JZ5
5.10
9.2
0.6
M5
A2 / S.S 304
FG INOX - 2JZ6
2JZ6
6.10
11.0
0.7
M6
A2 / S.S 304
FG INOX - 2JZ8
2JZ8
8.20
14.0
0.8
M8
A2 / S.S 304
FG INOX - 2JZ10
2JZ10
10.20
18.0
0.9
M10
A2 / S.S 304
FG INOX - 2JZ12
2JZ12
12.30
20.0
1.0
M12
A2 / S.S 304
FG INOX - 2JZ14
2JZ14
14.30
24.0
1.1
M14
A2 / S.S 304
FG INOX - 2JZ16
2JZ16
16.30
26.0
1.2
M16
A2 / S.S 304
FG INOX - 2JZ18
2JZ18
18.50
30.0
1.4
M18
A2 / S.S 304
FG INOX - 2JZ20
2JZ20
20.50
32.5
1.4
M20
A2 / S.S 304
FG INOX - 2JZ22
2JZ22
22.50
35.0
1.5
M22
A2 / S.S 304
FG INOX - 2JZ24
2JZ24
24.50
38.0
1.5
M24
A2 / S.S 304
FG INOX - 2JZ27
2JZ27
27.60
44.0
1.6
M27
A2 / S.S 304
FG INOX - 2JZ30
2JZ30
30.60
48.0
1.6
M30
A2 / S.S 304
FG INOX - 4JZ2
4JZ2
2.05
4.5
0.3
M2
A4 / S.S 316
FG INOX - 4JZ25
4JZ25
2.55
5.5
0.3
M2.5
A4 / S.S 316
FG INOX - 4JZ3
4JZ3
3.05
6.0
0.4
M3
A4 / S.S 316
FG INOX - 4JZ4
4JZ4
4.10
8.0
0.5
M4
A4 / S.S 316
FG INOX - 4JZ5
4JZ5
5.10
9.2
0.6
M5
A4 / S.S 316
FG INOX - 4JZ6
4JZ6
6.10
11.0
0.7
M6
A4 / S.S 316
FG INOX - 4JZ8
4JZ8
8.20
14.0
0.8
M8
A4 / S.S 316
FG INOX - 4JZ10
4JZ10
10.20
18.0
0.9
M10
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2AZ - AZ SERRATED LOCK WASHERS DIN 6798 A NFE27-624 Inox A2 / S.S 304 ou ...
FG INOX
25.04.2023
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
DIN 6798 J - FN 547 - verzinkt blau - Fächerscheiben, Form J
SFS Group Schweiz AG
25.09.2023
DIN 6797 A - FN 675 - rostfrei A2 - Tooth lock washers, form A
SFS Group Schweiz AG
25.09.2023
N0001210 - E-Lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
BGL MB(L)...A - Lock Washers
BGL
31.01.2017
Nut DIN 439 for Threaded Rod
FATH
10.05.2024
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
DIN 6900-5 ZS T stainless steel A2 plain - Torx SEMS screws with safety was...
A.R.T. Elektromechanik
26.01.2023
DIN 6900-3 Z4-1 T steel 8.8 zinc-plated - Torx SEMS screws with split lock ...
A.R.T. Elektromechanik
26.01.2023
Fittings Mod. X6500
Camozzi
16.05.2024
Fittings Mod. S6500
Camozzi
16.05.2024
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
BN 1036 - Gewindeeinsätze zum Einlegen Form B gerändelt, offen, kurz (DIN 1...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表