您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Nuts
Lock nuts
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/nuts/lock_nuts/v_2ind.prj},{NB=fginox_2IND30},{REF=2IND30},{P=46.0},{H=30.0},{PAS=3.50},{M=23.0},{D=M30},{DX=30},{NATURE=A2 / S.S 304},{DA=32.40},{BOITAGE=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
P
p
[mm]
H
[mm]
PAS
[mm]
M
m
[mm]
D
d
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
BOITAGE
Presentation
ⁿ/ₐ
FG INOX - 2IND3
2IND3
5.5
4.0
0.50
2.7
M3
A2 / S.S 304
200
FG INOX - 2IND4
2IND4
7.0
5.0
0.70
3.2
M4
A2 / S.S 304
200
FG INOX - 2IND5
2IND5
8.0
5.0
0.80
3.5
M5
A2 / S.S 304
200
FG INOX - 2IND6
2IND6
10.0
6.0
1.00
4.5
M6
A2 / S.S 304
200
FG INOX - 2IND8
2IND8
13.0
8.0
1.25
6.0
M8
A2 / S.S 304
200
FG INOX - 2IND10
2IND10
17.0
10.0
1.50
7.0
M10
A2 / S.S 304
100
FG INOX - 2IND12
2IND12
19.0
12.0
1.75
9.0
M12
A2 / S.S 304
100
FG INOX - 2IND14
2IND14
22.0
14.0
2.00
10.0
M14
A2 / S.S 304
100
FG INOX - 2IND16
2IND16
24.0
16.0
2.00
11.0
M16
A2 / S.S 304
100
FG INOX - 2IND18
2IND18
27.0
18.5
2.50
14.0
M18
A2 / S.S 304
100
FG INOX - 2IND20
2IND20
30.0
20.0
2.50
15.0
M20
A2 / S.S 304
100
FG INOX - 2IND22
2IND22
32.0
22.0
2.50
16.0
M22
A2 / S.S 304
-
FG INOX - 2IND24
2IND24
36.0
24.0
3.00
16.0
M24
A2 / S.S 304
-
FG INOX - 2IND27
2IND27
41.0
27.0
3.00
19.0
M27
A2 / S.S 304
-
FG INOX - 2IND30
2IND30
46.0
30.0
3.50
23.0
M30
A2 / S.S 304
-
FG INOX - 4IND3
4IND3
5.5
4.0
0.50
2.7
M3
A4 / S.S 316
200
FG INOX - 4IND4
4IND4
7.0
5.0
0.70
3.2
M4
A4 / S.S 316
200
FG INOX - 4IND5
4IND5
8.0
5.0
0.80
3.5
M5
A4 / S.S 316
200
FG INOX - 4IND6
4IND6
10.0
6.0
1.00
4.5
M6
A4 / S.S 316
200
FG INOX - 4IND8
4IND8
13.0
8.0
1.25
6.0
M8
A4 / S.S 316
200
FG INOX - 4IND10
4IND10
17.0
10.0
1.50
7.0
M10
A4 / S.S 316
100
FG INOX - 4IND12
4IND12
19.0
12.0
1.75
9.0
M12
A4 / S.S 316
100
FG INOX - 4IND14
4IND14
22.0
14.0
2.00
10.0
M14
A4 / S.S 316
100
FG INOX - 4IND16
4IND16
24.0
16.0
2.00
11.0
M16
A4 / S.S 316
100
FG INOX - 4IND18
4IND18
27.0
18.5
2.50
14.0
M18
A4 / S.S 316
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
V.2CBHC - Machine screws HEXAGON RAISED SOCKET HEAD CAPSCREWS ISO 7380 Inox...
FG INOX
25.04.2023
V.2AZ - AZ SERRATED LOCK WASHERS DIN 6798 A NFE27-624 Inox A2 / S.S 304 ou ...
FG INOX
25.04.2023
V.2CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
BN 19174 - Prevailing torque type hex lock nuts all-metal, high type (~DIN ...
Bossard Catalog
31.10.2023
V.2H_P - Machine screws PARTIALLY THREADED HEXAGON HEAD SCREWS DIN 931 NFE ...
FG INOX
25.04.2023
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
Model 43400ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSER...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985 6 c...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
V.2BORM - HEXAGON FORMED CAP NUTS DIN 1587 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
25.04.2023
Model 62642 - Prevalling torque type lubrificated Hexagon nut plastic inser...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
EXAGONAL SELF-LOCKING NUT M8 DIN985
FM
27.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表