您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2E - WAVE SPRING WASHERS DIN137 NFE 27-620 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Stainless steel washers
Lock washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/lock_washers/v_2e.prj},{NB=fginox_2E8},{REF=2E8},{D1=8.4},{D2=15.0},{E=0.8},{FI=M8},{NATURE=A2 / S.S 304}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
Ep
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2E3
2E3
3.2
8.0
0.5
M3
A2 / S.S 304
FG INOX - 2E35
2E35
3.7
8.0
0.5
M3.5
A2 / S.S 304
FG INOX - 2E4
2E4
4.3
9.0
0.5
M4
A2 / S.S 304
FG INOX - 2E5
2E5
5.3
11.0
0.5
M5
A2 / S.S 304
FG INOX - 2E6
2E6
6.4
12.0
0.5
M6
A2 / S.S 304
FG INOX - 2E7
2E7
7.4
14.0
0.8
M7
A2 / S.S 304
FG INOX - 2E8
2E8
8.4
15.0
0.8
M8
A2 / S.S 304
FG INOX - 2E10
2E10
10.5
21.0
1.0
M10
A2 / S.S 304
FG INOX - 2E12
2E12
13.0
24.0
1.2
M12
A2 / S.S 304
FG INOX - 2E14
2E14
15.0
28.0
1.6
M14
A2 / S.S 304
FG INOX - 2E16
2E16
17.0
30.0
1.6
M16
A2 / S.S 304
FG INOX - 2E18
2E18
19.0
34.0
1.6
M18
A2 / S.S 304
FG INOX - 2E20
2E20
21.0
36.0
1.6
M20
A2 / S.S 304
FG INOX - 2E22
2E22
23.0
40.0
1.8
M22
A2 / S.S 304
FG INOX - 2E24
2E24
25.0
44.0
1.8
M24
A2 / S.S 304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wave Spring Washer - Wave Spring Washer
Febrotec
16.05.2024
WAV - Wave Spring Washers
SAMLO
24.03.2023
Multi Wave Washer - Multi Wave Washer
Febrotec
16.05.2024
Curved Washer - Curved Washer
Febrotec
16.05.2024
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
DIN 137 A - Wave spring washers
Fabory
13.02.2023
WW-125 - Spring Washers - Single Wave
Essentra Components
29.07.2014
DIN 137 B - Spring steel zinc-plated
Böllhoff
26.10.2021
Model 73901 - ONDUFLEX® CURVED SPRING WASHER 2 WAVES B TYPE NFE 27620 - ZIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
ROC-T2807-004 - Spring Washers - Single Wave
Essentra Components
29.07.2014
DIN 137 B - Lock washers, corrugated
Fabory
13.02.2023
KGAB,KGABS - Wave spring washers
PRiCi FA
17.10.2023
Reference 62517 - curved spring washer - DIN 137 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 6796 - FN 8239 - rostfrei A2 - Conical spring washers for bolted connec...
SFS Group Schweiz AG
25.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表