您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.2DINTM - DIN WELDING TEES PLAIN ENDS Stainless steel 304L or 316L
FG INOX
Food industry
DIN Range
DIN Welding accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/din_range/din_welding_accessories/a_2dintm.prj},{NB=fginox_2DINTM104},{REF=2DINTM104},{DN=100},{DX=104},{L=200},{H=100},{E=2.0},{WEIGHT=2.100},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
[mm]
H
[mm]
E
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2DINTM18
2DINTM18
15
18
70
35
1.5
0.045
304L
FG INOX - 2DINTM22
2DINTM22
20
22
94
47
1.5
0.055
304L
FG INOX - 2DINTM28
2DINTM28
25
28
100
50
1.5
0.150
304L
FG INOX - 2DINTM34
2DINTM34
32
34
110
55
1.5
0.180
304L
FG INOX - 2DINTM40
2DINTM40
40
40
120
60
1.5
0.240
304L
FG INOX - 2DINTM52
2DINTM52
50
52
140
70
1.5
0.330
304L
FG INOX - 2DINTM70
2DINTM70
65
70
160
80
2.0
0.650
304L
FG INOX - 2DINTM85
2DINTM85
80
85
180
90
2.0
1.070
304L
FG INOX - 2DINTM104
2DINTM104
100
104
200
100
2.0
2.100
304L
FG INOX - 4DINTM18
4DINTM18
15
18
70
35
1.5
0.045
316L
FG INOX - 4DINTM22
4DINTM22
20
22
94
47
1.5
0.055
316L
FG INOX - 4DINTM28
4DINTM28
25
28
100
50
1.5
0.150
316L
FG INOX - 4DINTM34
4DINTM34
32
34
110
55
1.5
0.180
316L
FG INOX - 4DINTM40
4DINTM40
40
40
120
60
1.5
0.240
316L
FG INOX - 4DINTM52
4DINTM52
50
52
140
70
1.5
0.330
316L
FG INOX - 4DINTM70
4DINTM70
65
70
160
80
2.0
0.650
316L
FG INOX - 4DINTM85
4DINTM85
80
85
180
90
2.0
1.070
316L
FG INOX - 4DINTM104
4DINTM104
100
104
200
100
2.0
2.100
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.2DINR - DIN WELDING CONCENTRIC REDUCERS Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2DINC15 - 90° DIN WELDING BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2DINC45 - 45° DIN WELDING BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2DINML - DIN MALES TO WELD Stainless steel 304 or 316
FG INOX
16.02.2017
I.2FB_I - ISO PIPE CAPS 2mm or 3mm THICKNESS Stainless steel 304L or 316L
FG INOX
13.11.2018
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TS_I - ISO WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2CMM - Metric Welding collars PRESSED 2mm THICKNESS a type Stainless stee...
FG INOX
16.02.2017
I.ABT_M - Lapped flanges METRIC A-TYPE NP10 ALU AS13
FG INOX
16.02.2017
Model 62219 - Satin polished equal tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
I.2TS_M - Metric WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
A.CRST_DIN - DIN ROUND PIPE HOLDERS TO WELD Stainless steel 304
FG INOX
16.02.2017
A.4DINFE - DIN BLANKS Stainless steel 316
FG INOX
16.02.2017
A.4BL - WASHING BALLS Stainless steel 316
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表