您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
FFC24835, FFC24835BSPT, FFC241235, FFC241235BSPT, FFC241235GHT - Pipe Thread - Male Thread
CPC – Colder Products
Single Line
1/2" Nominal Flow
FFC35 Series
Coupling Inserts - Polysulfone
Powered by
CAD模型選擇
{colder/single_line/1_2_nom_flow/ffc35_series/inserts/ffc24835.prj},{NB=FFC24835BSPT},{DMAJ=0.8250},{DMIN=0.7335},{BZE=0.3228},{NG=0.5197},{ND=0.520},{DMAJ2=0.8400},{DMAJ3=20.955},{G=0.53},{H=1.00},{L1=0.042},{L2=0.122},{L3=0.462},{L4=0.522},{L5=0.652},{L6=0.377},{L7=0.812},{L8=0.853},{L9=0.952},{L10=1.302},{L11=0.650},{DE=1.000},{D0=0.1524},{D1=0.727},{D2=0.622},{D3=0.730},{D4=0.900},{D5=0.800},{D6=1.050},{D7=0.8832},{D8=0.661},{R=0.040},{H1=0.2052},{S=0.10520},{CD=0.560},{PN=FFC24835BSPT},{PN1=FFC24835BSPT},{PN2=HFCD24835BSPT},{THR=1/2\" BSPT},{C=1.17/2.09},{K=4},{CCOLUMN=FFC24835BSPT},{DCOLUMN=1/2\" BSPT Non-Valved Coupling Insert},{FCOLUMN=FFC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=FDA BUNA-N},{TCOLUMN=},{VCOLUMN=-40°F},{WCOLUMN=-40°C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No. (Straight Thru)
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
FFC24835
FFC24835
1/2" NPT
FFC24835
1/2" NPT Non-Valved Coupl...
FFC
10
General Purpose
FDA BUNA-N
-40°F
-40°C
280°F
138°C
Vacuum to 125 psi,8.6 bar
Compliant
Compliant
Natural White Polysulfone
FFC24835BSPT
FFC24835BSPT
1/2" BSPT
FFC24835BSPT
1/2" BSPT Non-Valved Coup...
FFC
10
General Purpose
FDA BUNA-N
-40°F
-40°C
280°F
138°C
Vacuum to 125 psi,8.6 bar
Compliant
Compliant
Natural White Polysulfone
FFC241235
FFC241235
3/4" NPT
FFC241235
3/4" NPT Non-Valved Coupl...
FFC
10
General Purpose
FDA BUNA-N
-40°F
-40°C
280°F
138°C
Vacuum to 125 psi,8.6 bar
Compliant
Compliant
Natural White Polysulfone
FFC241235BSPT
FFC241235BSPT
3/4" BSPT
FFC241235BSPT
3/4" BSPT Non-Valved Coup...
FFC
10
General Purpose
FDA BUNA-N
-40°F
-40°C
280°F
138°C
Vacuum to 125 psi,8.6 bar
Compliant
Compliant
Natural White Polysulfone
FFC241235GHT
FFC241235GHT
3/4" GHT
FFC241235GHT
3/4" GHT Non-Valved Coupl...
FFC
10
General Purpose
FDA BUNA-N
-40°F
-40°C
280°F
138°C
Vacuum to 125 psi,8.6 bar
Compliant
Compliant
Natural White Polysulfone
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FFC10835, FFC10835BSPT, FFC101235, FFC101235BSPT, FFC101235GHT - Pipe Threa...
CPC – Colder Products
22.11.2021
FFC221235 - In-Line - Hose Barb
CPC – Colder Products
22.11.2021
HFC10635, HFC10635BSPT, HFC10835, HFC10835BSPT, HFC101235, HFC101235BSPT, H...
CPC – Colder Products
22.11.2021
HFC10657BSPT, HFC10857, HFC10857BSPT, HFC101257BSPT, HFC101257GHT - Pipe Th...
CPC – Colder Products
22.11.2021
APC10004, APC10004BSPT, APC10006, APC10006BSPT - Pipe Thread
CPC – Colder Products
22.11.2021
HFC24612, HFC24612BSPT, HFC24812, HFC241212 - Pipe Thread
CPC – Colder Products
22.11.2021
HFC17635, HFC17835, HFC171035, HFC171235 - In-Line - Hose Barb
CPC – Colder Products
24.01.2023
FFC161235 - Bulkhead Panel Mount - Hose Barb
CPC – Colder Products
22.11.2021
FFC261235GHT, FFC261235BSPP - Pipe Thread - Female Thread
CPC – Colder Products
22.11.2021
HFC22612, HFC22812, HFC221012, HFC221212 - In-Line - Hose Barb
CPC – Colder Products
22.11.2021
HFC16635, HFC16835, HFC161035, HFC161235 - Bulkhead Panel Mount - Hose Barb
CPC – Colder Products
22.11.2021
HFC10612, HFC10612BSPT, HFC10812, HFC101212 - Pipe Thread
CPC – Colder Products
22.11.2021
HFC24635, HFC24635BSPT, HFC24835, HFC24835BSPT, HFC241235, HFC221235BSPT, H...
CPC – Colder Products
22.11.2021
HFC17612, HFC17812, HFC171012, HFC171212 - In-Line - Hose Barb
CPC – Colder Products
22.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表