您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
118 - PE 4710 black IPS Reducer concentric
AGRU America
IPS
Powered by
CAD模型選擇
{agru_america/ips/118.prj},{NB=FF-51.118.1210.17(architecture400)},{PN=FF-51.118.1210.17},{OD=12.750},{OD1=10.750},{DAINCH=12},{DA1INCH=10.0},{T=0.750},{L=16.14},{L1=6.69},{L2=6.50},{T1=0.633},{Z1LFDKATALOGNR=120.000},{ARTIKELCODE=51118121017},{DESC=12x10\" SDR17 Reducer},{BILDCODE=118},{ND=12 x 10},{BRUTTOPREIS=178.40},{MENGENEINHEIT=STK},{GEWICHT=7.38},{MATERIALBEZEDEU=PE 3408 black},{ARTIKELBEZEIDEU=IPS Reducer concentric},{DIMENSIONLANGDE=4 / 2\" SDR 11},{DIMENSIONKURZDE=4/ 2},{HERSTELLVERFDEU=injection moulded},{VERBINDUNGSTDEU=Butt+E-socket-welding},{VERRECHNUNGSDEU=EUR/pc.},{MATERIALBEZEENG=PE 3408 black},{ARTIKELBEZEIENG=IPS Reducer concentric},{LODDEST=architecture},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Product Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ND
Nominal Diameter
[Inch]
OD
Outer Diameter
[Inch]
OD1
Outer Diameter 1
[Inch]
FF-51.118.0302.17(archite...
FF-51.118.0302.17
3x2" SDR17 Reducer
3 x 2
3.500
2.375
FF-51.118.0402.17(archite...
FF-51.118.0402.17
4x2" SDR17 Reducer
4 x 2
4.500
2.375
FF-51.118.0403.17(archite...
FF-51.118.0403.17
4x3" SDR17 Reducer
4 x 3
4.500
3.500
FF-51.118.0603.17(archite...
FF-51.118.0603.17
6x3" SDR17 Reducer
6 x 3
6.625
3.500
FF-51.118.0604.17(archite...
FF-51.118.0604.17
6x4" SDR17 Reducer
6 x 4
6.625
4.500
FF-51.118.0806.17(archite...
FF-51.118.0806.17
8x6" SDR17 Reducer
8 x 6
8.625
6.625
FF-51.118.1008.17(archite...
FF-51.118.1008.17
10x8" SDR17 Reducer
10 x 8
10.750
8.625
FF-51.118.1208.17(archite...
FF-51.118.1208.17
12x8" SDR17 Reducer
12 x 8
12.750
8.625
FF-51.118.1210.17(archite...
FF-51.118.1210.17
12x10" SDR17 Reducer
12 x 10
12.750
10.750
FF-51.118.0302.11(archite...
FF-51.118.0302.11
3x2" SDR11 Reducer
3 x 2
3.500
2.375
FF-51.118.0402.11(archite...
FF-51.118.0402.11
4x2" SDR11 Reducer
4 x 2
4.500
2.375
FF-51.118.0403.11(archite...
FF-51.118.0403.11
4x3" SDR11 Reducer
4 x 3
4.500
3.500
FF-51.118.0603.11(archite...
FF-51.118.0603.11
6x3" SDR11 Reducer
6 x 3
6.625
3.500
FF-51.118.0604.11(archite...
FF-51.118.0604.11
6x4" SDR11 Reducer
6 x 4
6.625
4.500
FF-51.118.0806.11(archite...
FF-51.118.0806.11
8x6" SDR11 Reducer
8 x 6
8.625
6.625
FF-51.118.1008.11(archite...
FF-51.118.1008.11
10x8" SDR11 Reducer
10 x 8
10.750
8.625
FF-51.118.1208.11(archite...
FF-51.118.1208.11
12x8" SDR11 Reducer
12 x 8
12.750
8.625
FF-51.118.1210.11(archite...
FF-51.118.1210.11
12x10" SDR11 Reducer
12 x 10
12.750
10.750
FF-51.118.2150.11(archite...
FF-51.118.2150.11
2x1.5" SDR11 Reducer
2 x 1.5
2.375
1.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
317 - PE 4710 black IPS Reducer concentric
AGRU America
11.08.2022
312 - PE 4710 black IPS Flange Adaptor
AGRU America
11.08.2022
110 - PE 4710 black IPS Elbow 45°
AGRU America
11.08.2022
5113 - REDUCER LONG SDR11
VDL
23.02.2023
057 - Reducer concentric
agru
15.09.2022
067 - Reducer concentric
agru
06.10.2022
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
009 - Reducer concentric
agru
15.09.2023
113 - PE 4710 black IPS Elbow 90°
AGRU America
11.08.2022
292.0 - High pressure flange DIN PN25
agru
15.09.2022
068 - MULTI-Bend 90°
agru
07.10.2022
Fig. 2717 - Manhole cover PISO
vonRoll hydro
20.03.2024
115 - PE 4710 black IPS Tee
AGRU America
11.08.2022
Model 61225 - Concentric reducer with straight ends - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表