您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
FDB-K - Aluminium cassette low cost
Franke
Linear Systems
Double rail with Cassette
FDB..K
Powered by
CAD模型選擇
{franke/linearsysteme/doppelschiene_m_kassette/fdb-k/fdb_k_asmtab.prj},{NB=FDB20 84441L_200-0},{GROESSE=20},{VERS=3.000},{LAENGE=200},{HUB=0},{L11A=10.000},{BNRK=84441L},{A=63},{L=92},{H=30},{BE=20.00},{B1=21.0},{B1X=40.0},{H1X=23.0},{B2=21.00},{D=5.5},{D1=10},{D2=M6},{E1=40},{E2=53},{H1=22.6},{H2=7.0},{H3=2.0},{H4=11.0},{D3=6},{H5=7.0},{H6=7.0},{H7=8.0},{L2=10},{L3=60},{T=8.0},{T1=12},{L8=42},{L9=80},{N2=M5},{PF1=9.0},{PF2=4.9},{S1=5.9},{S2=4.9},{S3=16.9},{MOCX=4.0},{MCX=13.0},{MOCYZ=6.0},{MCYZ=19.0},{PPATH=../../linearfuehrungen/linear_teile/fdb_k_asmtpl.prj},{GEWS=1.3},{GEWK=0.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GROESSE
size
ⁿ/ₐ
BNRK
order number cassette
ⁿ/ₐ
A
width A
[mm]
L
length L
[mm]
H
height H
[mm]
B1
width B1
[mm]
B2
width B2
[mm]
D
diameter D
[mm]
D1
diameter D1
[mm]
D2
thread D2
ⁿ/ₐ
E1
hole distance E1
[mm]
E2
hole distance E2
[mm]
H1
height H1
[mm]
H2
height H2
[mm]
H3
depth H3
[mm]
H4
height H4
[mm]
L2
length L2 min.
[mm]
L3
length L3
[mm]
T
depth T
[mm]
T1
Thread length T1
[mm]
C
load rating C
[N]
CO
load rating Co
[N]
MOCX
moment load rating RSP Mocx
ⁿ/ₐ
MCX
moment load rating Mcx
ⁿ/ₐ
MOCYZ
moment load rating RSP Mocy/Mocz
ⁿ/ₐ
MCYZ
moment load rating RSP Mcy/Mcz
ⁿ/ₐ
GEW
Weight
[kg]
ANZAHL
mounting holes
ⁿ/ₐ
FDB12 84494L_200
12
84494L
37
64
19
12.0
12.50
3.4
6
M4
25
30
14.7
4.0
1.4
5.5
10
40
5.5
8
620
170
1.6
5.7
2.4
8.9
0.17
4
FDB15 84396L_200
15
84396L
47
78
24
15.5
15.75
4.5
8
M5
30
38
18.7
5.0
2.0
8.0
10
60
6.0
10
700
230
2.5
7.5
4.0
12.0
0.33
3
FDB20 84441L_200
20
84441L
63
92
30
21.0
21.00
5.5
10
M6
40
53
22.6
7.0
2.0
11.0
10
60
8.0
12
940
300
4.0
13.0
6.0
19.0
0.61
3
FDB25 84363L_200
25
84363L
70
98
36
23.0
23.50
6.6
11
M8
45
57
27.0
8.5
2.5
13.0
10
60
10.0
16
1500
700
11.0
23.0
15.0
32.0
0.82
3
FDB35 84364L_300
35
84364L
100
135
48
32.0
34.00
9.0
15
M10
62
82
37.0
10.5
3.5
20.0
12
80
11.5
20
3100
1400
32.0
72.0
42.0
95.0
2.18
3
FDB45 84365L_300
45
84365L
120
165
60
45.0
37.50
11.0
18
M12
80
100
46.0
13.5
4.0
22.0
16
105
14.5
24
6300
2700
86.0
200.0
103.0
238.0
3.85
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表