您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint
Parker
Parflange® F37
6000 PSI
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/flanges/f37_flare_flange_6000psi.prj},{NB=F37 - Boerdelflansch F37-616-CFX},{ERMETO=F37-616-CFX},{V=1.000},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=1},{A=27.8},{B=57.2},{G=70},{H=81.00},{M=80},{N=75},{O=84},{L=24},{R1=12.0},{R2=35.0},{D2=46.0},{D3=39.0},{H1=0.000},{D140=13},{D125=7.5},{ZOOM=0.750},{WEIGHT=0.53170},{ZFACTOR=1.000},{PN=420},{ERMETO2=F37-616-CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
A
Width
[mm]
B
Height
[mm]
G
Width
[mm]
H
Lenght
[mm]
M
Width
[mm]
N
Width
[mm]
O
Width
[mm]
L
Width
[mm]
H1
[mm]
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
F37 - Flare flange F37-60...
F37-608-CFX
Steel, zinc plated, Cr(VI...
1/2
18.2
40.5
48
56.40
56
53
59
20
0.000
0.20890
420
F37 - Flare flange F37-61...
F37-612-CFX
Steel, zinc plated, Cr(VI...
3/4
23.8
50.8
60
71.35
70
66
75
24
0.000
0.43420
420
F37 - Flare flange F37-61...
F37-612/25-CFX
Steel, zinc plated, Cr(VI...
3/4
23.8
50.8
60
71.35
70
66
75
24
2.690
0.43420
420
F37 - Flare flange F37-61...
F37-616-CFX
Steel, zinc plated, Cr(VI...
1
27.8
57.2
70
81.00
80
75
84
24
0.000
0.53170
420
F37 - Flare flange F37-61...
F37-616/30-CFX
Steel, zinc plated, Cr(VI...
1
27.8
57.2
70
81.00
80
75
84
24
5.200
0.60440
420
F37 - Flare flange F37-62...
F37-620-CFX
Steel, zinc plated, Cr(VI...
1 1/4
31.8
66.6
78
95.50
90
83
99
30
0.000
0.90770
420
F37 - Flare flange F37-62...
F37-620/38-CFX
Steel, zinc plated, Cr(VI...
1 1/4
31.8
66.6
78
95.50
90
73
99
30
3.700
0.97670
420
F37 - Flare flange F37-62...
F37-624-CFX
Steel, zinc plated, Cr(VI...
1 1/2
36.5
79.3
95
112.00
108
101
116
35
0.000
1.53600
420
F37 - Flare flange F37-63...
F37-632-CFX
Steel, zinc plated, Cr(VI...
2
44.5
96.8
114
133.50
128
120
137
40
0.000
2.39750
420
F37 - Flare flange F37-63...
F37-632/25-CFX
Steel, zinc plated, Cr(VI...
2
44.5
96.8
114
133.50
128
120
137
40
3.680
2.49500
420
F37 - Flare flange F37-60...
F37-608-SSX
Stainless Steel
1/2
18.2
40.5
48
56.40
56
53
59
20
0.000
0.21340
420
F37 - Flare flange F37-61...
F37-612-SSX
Stainless Steel
3/4
23.8
50.8
60
71.35
70
66
75
24
0.000
0.43650
420
F37 - Flare flange F37-61...
F37-612/25-SSX
Stainless Steel
3/4
23.8
50.8
60
71.35
70
66
75
24
2.690
0.46200
420
F37 - Flare flange F37-61...
F37-616-SSX
Stainless Steel
1
27.8
57.2
70
81.00
80
75
84
24
0.000
0.53000
420
F37 - Flare flange F37-61...
F37-616/30-SSX
Stainless Steel
1
27.8
57.2
70
81.00
80
75
84
24
5.200
0.59000
420
F37 - Flare flange F37-62...
F37-620-SSX
Stainless Steel
1 1/4
31.8
66.6
78
95.50
90
83
99
30
0.000
0.87150
420
F37 - Flare flange F37-62...
F37-620/38-SSX
Stainless Steel
1 1/4
31.8
66.6
78
95.50
90
73
99
30
3.700
0.92000
420
F37 - Flare flange F37-62...
F37-624-SSX
Stainless Steel
1 1/2
36.5
79.3
95
112.00
108
101
116
35
0.000
1.54000
420
F37 - Flare flange F37-63...
F37-632-SSX
Stainless Steel
2
44.5
96.8
114
133.50
128
120
137
40
0.000
2.51200
420
F37 - Flare flange F37-63...
F37-632/25-SSX
Stainless Steel
2
44.5
96.8
114
133.50
128
120
137
40
3.680
9999.99999
420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表