您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F3060 - Retainer for inclined pin - DME - Mat. 1.2312 Rm - 1080 N/mm2
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f3060.prj},{NB=F30601630},{REF=F30601630},{DESC=F3060 16 X 30 Retainer for inclined pin},{D1=16},{D2=19},{L=30},{L1=12.0},{L2=11.00},{B=52},{B1=34},{H=32},{M=M8},{MP=8},{M1=M10},{MP1=10},{R=12},{ROW=9},{ALG=0},{X3=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Lenght
[mm]
L1
Distance
[mm]
L2
Distance
[mm]
B
Width
[mm]
B1
Distance
[mm]
H
Thickness
[mm]
M
Tap Size
[mm]
M1
Thread
[mm]
R
Radius
[mm]
F30600618
F30600618
F3060 06 X 18 Retainer fo...
6
8
18
8.0
8.00
32
20
12
M4
M5
6
F30600822
F30600822
F3060 08 X 22 Retainer fo...
8
10
22
9.0
9.00
36
22
14
M5
M6
8
F30601018
F30601018
F3060 10 X 18 Retainer fo...
10
12
18
8.0
6.80
40
24
18
M6
M8
8
F30601026
F30601026
F3060 10 X 26 Retainer fo...
10
12
26
8.5
10.00
40
24
18
M6
M8
10
F30601223
F30601223
F3060 12 X 23 Retainer fo...
12
15
23
10.0
8.50
40
26
24
M6
M8
10
F30601230
F30601230
F3060 12 X 30 Retainer fo...
12
15
30
10.0
11.00
40
26
24
M6
M8
10
F30601426
F30601426
F3060 14 X 26 Retainer fo...
14
17
26
10.0
9.45
44
28
28
M6
M8
10
F30601434
F30601434
F3060 14 X 34 Retainer fo...
14
17
34
12.0
12.00
44
28
28
M6
M8
10
F30601630
F30601630
F3060 16 X 30 Retainer fo...
16
19
30
12.0
11.00
52
34
32
M8
M10
12
F30601638
F30601638
F3060 16 X 38 Retainer fo...
16
19
38
14.0
13.00
52
34
32
M8
M10
12
F30601833
F30601833
F3060 18 X 33 Retainer fo...
18
21
33
12.0
12.00
54
36
36
M8
M10
12
F30601842
F30601842
F3060 18 X 42 Retainer fo...
18
21
42
16.0
15.00
54
36
36
M8
M10
12
F30602036
F30602036
F3060 20 X 36 Retainer fo...
20
23
36
12.0
13.00
56
38
40
M8
M10
12
F30602046
F30602046
F3060 20 X 46 Retainer fo...
20
23
46
18.0
17.00
56
38
40
M8
M10
12
F30602240
F30602240
F3060 22 X 40 Retainer fo...
22
25
40
12.0
14.80
62
42
44
M8
M10
12
F30602250
F30602250
F3060 22 X 50 Retainer fo...
22
25
50
20.0
19.00
62
42
44
M8
M10
12
F30602442
F30602442
F3060 24 X 42 Retainer fo...
24
27
42
12.0
15.30
66
44
46
M10
M12
12
F30602452
F30602452
F3060 24 X 52 Retainer fo...
24
27
52
22.0
19.00
66
44
46
M10
M12
12
F30603062
F30603062
F3060 30 X 62 Retainer fo...
30
35
62
24.0
22.00
74
52
56
M10
M12
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSK - Angle pin with tapered head
PROPLASTICA
19.08.2021
APH - Angle Pin Housing - DME - Mat. 1.7131 (16MnCr5) - 61-63 HRC
D-M-E
30.01.2024
26000 - Compression springs ISO 10243, light load
norelem
30.05.2024
MS401 - Retainer with angle pin
PROPLASTICA
19.08.2021
F1030 Angle Pin with Collar - DME - Mat. 1.7131 - 60 HRC
D-M-E
14.10.2020
AP - Angle Pins
Choice Mold
21.01.2015
F3024 - Cotter with wear plate - DME - Mat. 1.2312 Rm - 1080 N/mm2
D-M-E
04.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表