您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F1538 - Red Die Spring Round wire - DME - Mat. Special alloy
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1538_asmtab.prj},{NB=F15380060X051},{REF=F15380060X051},{DSC=F 1538/6 x 51},{D2=6},{D1=4.0},{D4=1.0},{L0=51},{C=3.67},{F1=37.45},{S1=10.2},{F2=46.81},{S2=12.8},{FN=56.2},{SN=15.3},{N=60},{PPATH=f1538_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
D2
Diameter d2
[mm]
D1
Diameter d1
[mm]
D4
Diameter d4
[mm]
L0
Length Lo
[mm]
C
Spring rate c
[N/mm]
F1
Force F1
[N]
S1
Length S1 (80% Lo)
[mm]
F2
Force F2
[N]
S2
Length S2 (75% Lo)
[mm]
FN
Force Fn
[N]
SN
Length Sn (70% Lo)
[mm]
F15380060X016
F15380060X016
F 1538/6 x 16
6
4.0
1.0
16
12.74
40.77
3.2
50.96
4.0
61.2
4.8
F15380060X025
F15380060X025
F 1538/6 x 25
6
4.0
1.0
25
7.74
38.68
5.0
48.34
6.3
58.0
7.5
F15380060X038
F15380060X038
F 1538/6 x 38
6
4.0
1.0
38
4.91
37.32
7.6
46.64
9.5
56.0
11.4
F15380060X051
F15380060X051
F 1538/6 x 51
6
4.0
1.0
51
3.67
37.45
10.2
46.81
12.8
56.2
15.3
F15380080X016
F15380080X016
F 1538/8 x 16
8
5.6
1.2
16
12.51
40.04
3.2
50.04
4.0
60.1
4.8
F15380080X025
F15380080X025
F 1538/8 x 25
8
5.6
1.2
25
6.90
34.48
5.0
43.10
6.3
51.7
7.5
F15380080X038
F15380080X038
F 1538/8 x 38
8
5.6
1.2
38
5.05
38.37
7.6
47.96
9.5
57.6
11.4
F15380080X051
F15380080X051
F 1538/8 x 51
8
5.6
1.2
51
4.00
40.75
10.2
50.94
12.8
61.1
15.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F15385 - Red Die Spring Round wire - DME - Mat. Special alloy
D-M-E
23.03.2023
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
241.16. - High performance compression spring, LF, Colour Red, DIN ISO 1024...
FIBRO
21.07.2023
LN05MW - Rectangular spring - Medium load spring · red
HEFA
14.06.2024
R0276 - Heavy duty spring - Red ISO10243 - CF
PlaSteel
17.06.2021
WZ 8030 MHC Red die springs, rectangular wire - DME
D-M-E
30.04.2024
202.19. - Guide pillar DIN 9825/ISO 9182-2
FIBRO
22.11.2023
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
241.19. - High performance compression spring, 3XLF, Colour White
FIBRO
21.07.2023
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表