您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F1030 Angle Pin with Collar - DME - Mat. 1.7131 - 60 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1030.prj},{NB=F103020110},{REF=F103020110},{DESC=F1030 20 x 110 ANGLE PIN W. COLLAR},{L=110},{D1=20},{L1=22},{L2=8},{L3=7},{D2=23},{M=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
D2
Diameter D2
[mm]
M
Depth M
[mm]
F103009040
F103009040
F1030 9 x 40 ANGLE PIN W....
40
9
12
3
4
11
3
F103009060
F103009060
F1030 9 x 60 ANGLE PIN W....
60
9
12
3
4
11
3
F103009070
F103009070
F1030 9 x 70 ANGLE PIN W....
70
9
12
3
4
11
3
F103009080
F103009080
F1030 9 x 80 ANGLE PIN W....
80
9
12
3
4
11
3
F103009090
F103009090
F1030 9 x 90 ANGLE PIN W....
90
9
12
3
4
11
3
F103009100
F103009100
F1030 9 x 100 ANGLE PIN W...
100
9
12
3
4
11
3
F103009120
F103009120
F1030 9 x 120 ANGLE PIN W...
120
9
12
3
4
11
3
F103010040
F103010040
F1030 10 x 40 ANGLE PIN W...
40
10
12
3
4
12
3
F103010050
F103010050
F1030 10 x 50 ANGLE PIN W...
50
10
12
3
4
12
3
F103010060
F103010060
F1030 10 x 60 ANGLE PIN W...
60
10
12
3
4
12
3
F103010070
F103010070
F1030 10 x 70 ANGLE PIN W...
70
10
12
3
4
12
3
F103010080
F103010080
F1030 10 x 80 ANGLE PIN W...
80
10
12
3
4
12
3
F103010090
F103010090
F1030 10 x 90 ANGLE PIN W...
90
10
12
3
4
12
3
F103010100
F103010100
F1030 10 x 100 ANGLE PIN ...
100
10
12
3
4
12
3
F103010120
F103010120
F1030 10 x 120 ANGLE PIN ...
120
10
12
3
4
12
3
F103010140
F103010140
F1030 10 x 140 ANGLE PIN ...
140
10
12
3
4
12
3
F103010160
F103010160
F1030 10 x 160 ANGLE PIN ...
160
10
12
3
4
12
3
F103012050
F103012050
F1030 12 x 50 ANGLE PIN W...
50
12
17
6
5
15
6
F103012060
F103012060
F1030 12 x 60 ANGLE PIN W...
60
12
17
6
5
15
6
F103012070
F103012070
F1030 12 x 70 ANGLE PIN W...
70
12
17
6
5
15
6
F103012080
F103012080
F1030 12 x 80 ANGLE PIN W...
80
12
17
6
5
15
6
F103012090
F103012090
F1030 12 x 90 ANGLE PIN W...
90
12
17
6
5
15
6
F103012100
F103012100
F1030 12 x 100 ANGLE PIN ...
100
12
17
6
5
15
6
F103012110
F103012110
F1030 12 x 110 ANGLE PIN ...
110
12
17
6
5
15
6
F103012120
F103012120
F1030 12 x 120 ANGLE PIN ...
120
12
17
6
5
15
6
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
22.05.2024
F1020 - Leader Pin - DME - Mat. 1.7131
D-M-E
04.08.2020
GB114 - Guide Pillar - DME - Mat. 1.7139 - ca. 700HV
D-M-E
04.08.2020
Bolts with pin hole (suitable for clevises)
MBO Oßwald
07.10.2021
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
SSK - Angle pin with tapered head
PROPLASTICA
19.08.2021
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
22.05.2024
FB 140 Locating sleeves - DME - Material DME 76 1.7131 ca 60 HRC
D-M-E
22.05.2024
F1100 - Leader pin bushings - DME - Mat. 1.7131 60HRC
D-M-E
30.04.2021
Angle pin inserts - U.S. PATENT NO. 5,234,329
D-M-E
24.05.2024
GN 1024 NI-E - Stainless Steel Spring Conectors, Type E, with single windin...
Ganter
12.04.2024
Metric Angle Pins (Leader Pins) - Type APD Material 1.7131 (AISI 1018 or S...
D-M-E
27.05.2010
F11202 - Guide bushing for Ejector set - DME - Mat. 2.0598 - 200 HB - Graph...
D-M-E
14.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表