您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
ESTM-GT - Split housings with parallel holes
igus
igubal®
igubal® Pillow Block Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/stehlager/estm_gt_asmtab.prj},{NB=ESTM-GT20-30},{ARTNR=ESTM-GT20-30},{INFO=INFO},{CNSMASSEXACT=21.1},{D1=30.0},{D2=9.0},{D3=14.0},{H=40.0},{H1=20.0},{H2=8.6},{A=62.0},{M=46.0},{C1=16.0},{R1=8.0},{PPATH=assemblies/estm_gt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
A
Length
[mm]
M
Length
[mm]
C1
Width
[mm]
R1
Radius
[mm]
ESTM-GT16-25
ESTM-GT16-25
12.6
25.0
6.6
10.6
34.0
17.0
6.4
50.0
37.0
13.0
6.5
ESTM-GT20-30
ESTM-GT20-30
21.1
30.0
9.0
14.0
40.0
20.0
8.6
62.0
46.0
16.0
8.0
ESTM-GT25-35
ESTM-GT25-35
39.9
35.0
9.0
14.0
48.0
24.0
8.6
72.0
54.0
18.0
9.0
ESTM-GT30-40
ESTM-GT30-40
66.5
40.0
11.0
17.0
56.0
28.0
10.6
86.0
64.0
22.0
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ESTM - Pillow block bearings
igus
12.02.2024
MAE-K-STL-ESTM - Thermoplastic Pillow Block Bearings igubal® ESTM, connecti...
MÄDLER
26.04.2024
pal - Silencers
AirTAC
13.05.2020
xiros® ESTM-pillow block bearing - rigid
igus
20.07.2021
pc - tube connector
AirTAC
21.07.2022
EFOM - Fixed flange bearings with 2 mounting holes
igus
12.02.2024
ESTM-GT-150 - Split pillow block bearing
igus
12.02.2024
RGAS - Pillow Block, closed, Short Design, mm
igus
19.01.2021
LHSSN - Linear Bushing Pillow Blocks with Dowel Holes - Tall Blocks Single
Misumi
16.06.2022
UCHP Pillow Blocks (Center Height)
NTN Corporation
17.10.2023
KSTM GT - Pillow block bearings with split housing
igus
12.02.2024
JEM - Low moisture absorption – iglidur® J; low friction values
igus
12.02.2024
Grip Tight Four-Bolt Flange Metric Bore - GT Normal Duty 4 Bolt Flange Bear...
Dodge
28.07.2021
Grip Tight Two-Bolt Flange Metric Bore - GT Normal Duty 2 Bolt Flange Beari...
Dodge
28.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表