您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ESM-A - Elastomer coupling with conical hub
Jakob Antriebstechnik
Servo couplings
Elastomer couplings - claw couplings
Elastomer couplings - claw couplings
Powered by
CAD模型選擇
{jakob_antriebstechnik/servo_couplings/elastomer_couplings_claw_couplings/elastomer_couplings_claw_couplings/esm_a_asmtab.prj},{NB=ESM-A 90 - D1=17 D2=17},{SIZE=90},{TN=90},{D12MIN=17.00},{D12MAX=26.00},{D1=17.00},{D2=17.00},{LX=78},{AX=55},{HARD=72 Sh-D},{MIX=0.280},{TSX=2.00},{MAXSAX=0.5},{MAXSLX=0.07},{LSRX=3700},{WEIGHTX=0.60},{TTSX=6},{MSX=21000},{EX=30.0},{FX=4 x M 5},{XF=5},{XL=20},{GX=18},{HX=15.5},{KX=25},{D12=12},{XN=4},{N=1},{PPATH=esm_a_parts/esm_a_asmtpl.prj},{PDF=Download},{LINK=Webpage},{CTN=84836080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TN
Nominal torque
[Nm]
L
Overall length L
[mm]
A
Outer diameter ØA
[mm]
HARD
Hardness
ⁿ/ₐ
MI
Moment of inertia
[10^-3kgm^2]
TS
Torsional stiffness
[Nm/arcmin]
MAXSA
Max. shaft-misalignment axial
[mm]
MAXSL
Max. shaft-misalignment lateral
[mm]
LSR
Lateral spring rate
[N/mm]
WEIGHT
Mass approx.
[kg]
MS
Max. speed
[min^-1]
E
Length E
[mm]
F
Thread F
ⁿ/ₐ
G
Length G
[mm]
K
Length K
[mm]
ESM-A 10 - D1=6 D2=6
ESM-A 10 - D1=6 D2=6
10
10
50
32
98 Sh-A
0.015
0.09
0.5
0.10
600
0.11
35000
18.5
4 x M 3
13
16
ESM-A 17 - D1=9 D2=9
ESM-A 17 - D1=9 D2=9
17
17
66
40
98 Sh-A
0.050
0.24
0.5
0.10
2100
0.28
28000
25.0
6 x M 4
16
21
ESM-A 25 - D1=10 D2=10
ESM-A 25 - D1=10 D2=10
25
25
66
40
72 Sh-D
0.060
0.46
0.5
0.07
2900
0.28
28000
25.0
6 x M 4
16
21
ESM-A 43 - D1=12 D2=12
ESM-A 43 - D1=12 D2=12
43
43
78
50
98 Sh-A
0.190
0.70
0.5
0.10
2500
0.40
23000
30.0
4 x M 5
18
25
ESM-A 50 - D1=15 D2=15
ESM-A 50 - D1=15 D2=15
50
50
78
50
72 Sh-D
0.190
1.10
0.5
0.07
3600
0.40
23000
30.0
4 x M 5
18
25
ESM-A 60 - D1=13 D2=13
ESM-A 60 - D1=13 D2=13
60
60
78
55
98 Sh-A
0.280
1.00
0.5
0.10
2600
0.60
21000
30.0
4 x M 5
18
25
ESM-A 90 - D1=17 D2=17
ESM-A 90 - D1=17 D2=17
90
90
78
55
72 Sh-D
0.280
2.00
0.5
0.07
3700
0.60
21000
30.0
4 x M 5
18
25
ESM-A 150 - D1=17 D2=17
ESM-A 150 - D1=17 D2=17
150
150
90
65
98 Sh-A
0.650
1.20
1.0
0.10
3300
0.90
18000
35.0
8 x M 5
20
30
ESM-A 200 - D1=19 D2=19
ESM-A 200 - D1=19 D2=19
200
200
90
65
72 Sh-D
0.650
2.30
1.0
0.07
4600
0.90
18000
35.0
8 x M 5
20
30
ESM-A 320 - D1=20 D2=20
ESM-A 320 - D1=20 D2=20
320
320
114
80
98 Sh-A
2.000
3.60
1.0
0.12
4500
1.90
14000
45.0
4 x M 8
24
40
ESM-A 400 - D1=25 D2=25
ESM-A 400 - D1=25 D2=25
400
400
114
80
72 Sh-D
2.000
7.00
1.0
0.10
6500
1.90
14000
45.0
4 x M 8
24
40
ESM-A 500 - D1=22 D2=22
ESM-A 500 - D1=22 D2=22
500
500
138
100
98 Sh-A
5.600
4.50
1.0
0.15
5900
4.50
11000
55.0
4 x M 10
28
49
ESM-A 700 - D1=25 D2=25
ESM-A 700 - D1=25 D2=25
700
700
155
120
98 Sh-A
13.000
8.00
1.0
0.15
7000
7.00
9500
61.0
4 x M 12
33
54
ESM-A 1000 - D1=25 D2=25
ESM-A 1000 - D1=25 D2=25
1000
1000
155
120
72 Sh-D
13.000
12.00
1.0
0.10
9600
7.00
9500
61.0
4 x M 12
33
54
ESM-A 2000 - D1=35 D2=35
ESM-A 2000 - D1=35 D2=35
2000
2000
186
160
98 Sh-A
75.000
21.00
1.0
0.15
9000
20.40
7000
73.0
8 x M 12
40
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表