您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F64OMX Triple-Lok - Swivel male stud
Parker
PARKER Triple-Lok ® Plus
Triple-Lok swivel nut straight thread
Powered by
CAD模型選擇
{parker/k/12/f64omx.prj},{NB=EO Gerader Einschraubadapter 24-20F64OMXSS},{ERMETO=24-20F64OMXSS},{NDMT4=41.910},{B=2.600},{B1=52.500},{B2=44.950},{ID=37.690},{RS=3.530},{NDMT6=47.6250},{A=70},{C3=60},{C4=50},{ZOOM=1.200},{ZFACTOR=1.500},{D=33},{D1=28},{LL=35},{WEIGHT=627.00000},{PN=170},{L=51.200},{L1=18.550},{L3=3.690},{L4=18.300},{L5=10.410},{D2=41.280},{D3=38.370},{D4=45.300},{D5=41.390},{D6=33.000},{D7=27.500},{L6=25.000},{VERS=2.000},{L2=49.750},{CNX1=35.600},{CNX=17.000},{CNX2=6.400},{CNX3=11.200},{CXD1=45.530},{CXD2=49.530},{CXD3=56.960},{BESTNR=24-20F64OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{GEWT4=1 1/4-11},{GEWT6=1 7/8-12},{TTYP6=12UN},{MTR=Stahl},{WERKSTOFFVIS=Edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
Thread BSPP T4
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
A
Lenght
[mm]
C3
Width across flats
[mm]
C4
Width across flats
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
LL
Lenght
[mm]
WEIGHT
Weight
[kg]
EO Swivel male stud 4F64O...
4F64OMXSS
Stainless Steel
6
1/4
1/8-28
7/16-20
32
16
16
4
4
17
30.00000
EO Swivel male stud 4-4F6...
4-4F64OMXSS
Stainless Steel
6
1/4
1/4-19
7/16-20
35
16
19
4
4
16
0.02801
EO Swivel male stud 5F64O...
5F64OMXSS
Stainless Steel
8
5/16
1/8-28
1/2-20
32
17
16
6
4
17
28.00000
EO Swivel male stud 5-4F6...
5-4F64OMXSS
Stainless Steel
8
5/16
1/4-19
1/2-20
36
17
19
6
6
18
0.04600
EO Swivel male stud 6F64O...
6F64OMXSS
Stainless Steel
10
3/8
1/4-19
9/16-18
37
19
19
8
6
18
0.06000
EO Swivel male stud 6-6F6...
6-6F64OMXSS
Stainless Steel
10
3/8
3/8-19
9/16-18
38
19
22
8
8
19
0.06310
EO Swivel male stud 8F64O...
8F64OMXSS
Stainless Steel
12
1/2
3/8-19
3/4-16
41
22
22
10
10
21
0.06580
EO Swivel male stud 8-4F6...
8-4F64OMXSS
Stainless Steel
12
1/2
1/4-19
3/4-16
39
22
19
10
6
20
0.05800
EO Swivel male stud 8-8F6...
8-8F64OMXSS
Stainless Steel
12
1/2
1/2-14
3/4-16
42
22
30
10
10
21
0.12000
EO Swivel male stud 10F64...
10F64OMXSS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
49
27
30
12
12
24
0.13040
EO Swivel male stud 10-6F...
10-6F64OMXSS
Stainless Steel
14, 15, 16
5/8
3/8-19
7/8-14
43
27
22
12
9
22
0.05361
EO Swivel male stud 12F64...
12F64OMXSS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
51
32
36
16
16
26
0.20300
EO Swivel male stud 12-8F...
12-8F64OMXSS
Stainless Steel
18, 20
3/4
1/2-14
1 1/16-12
50
32
30
16
12
24
0.01470
EO Swivel male stud 16F64...
16F64OMXSS
Stainless Steel
25
1
1-11
1 5/16-12
59
38
46
22
22
28
0.33500
EO Swivel male stud 16-12...
16-12F64OMXSS
Stainless Steel
25
1
3/4-14
1 5/16-12
54
38
36
22
16
27
253.00000
EO Swivel male stud 20F64...
20F64OMXSS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11
1 5/8-12
64
50
50
28
28
32
0.50030
EO Swivel male stud 20-16...
20-16F64OMXSS
Stainless Steel
28, 30, 32
1 1/4
1-11
1 5/8-12
62
50
46
28
22
31
420.00000
EO Swivel male stud 24F64...
24F64OMXSS
Stainless Steel
35, 38
1 1/2
1 1/2-11
1 7/8-12
70
60
55
33
33
36
0.78000
EO Swivel male stud 24-20...
24-20F64OMXSS
Stainless Steel
35, 38
1 1/2
1 1/4-11
1 7/8-12
70
60
50
33
28
35
627.00000
EO Swivel male stud 4F64O...
4F64OMXS
Steel
6
1/4
1/8-28
7/16-20
32
16
16
4
4
17
0.03080
EO Swivel male stud 4-4F6...
4-4F64OMXS
Steel
6
1/4
1/4-19
7/16-20
35
16
19
4
4
16
0.04307
EO Swivel male stud 5F64O...
5F64OMXS
Steel
8
5/16
1/8-28
1/2-20
32
17
16
6
4
17
0.03540
EO Swivel male stud 5-4F6...
5-4F64OMXS
Steel
8
5/16
1/4-19
1/2-20
36
17
19
6
6
18
0.04325
EO Swivel male stud 6F64O...
6F64OMXS
Steel
10
3/8
1/4-19
9/16-18
37
19
19
8
6
18
0.05010
EO Swivel male stud 6-6F6...
6-6F64OMXS
Steel
10
3/8
3/8-19
9/16-18
38
19
22
8
8
19
0.06470
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表