您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
E NUX Cable entry module front opening - Cable entry module front opening
ETA
ENUX Cabinets
Full cabinets
micaf
Powered by
CAD模型選擇
{eta/enux/full_cabinets/micaf/micaf_asmtab.prj},{NB=ENUX031808 -LOD350},{CODE=ENUX031808},{A=1809},{A1=1700},{PP=814},{P1=700},{L=300},{H=190.9},{P=88},{WX=800.0},{HX=1800},{NN=27},{F=4},{N=67},{NOCUPEROU=1},{AAG535=32.000},{LODDEST=architecture},{DESCRGEN=MODULO ING.CAVI ENUX 300X1800X800},{DESCRAGG=PORTA ANT. CIECA + PANNELLO POST.},{MAT=Struttura (montanti strutturali e struttura del tetto e del fondo): lamiera d'acciaio HSLA},{SMAT=Struttura: 1,2mm acciaio HSLA},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Cabinet dimension A
[mm]
A1
Cabinet dimension A1
[mm]
PP
Cabinet dimension P
[mm]
P1
Cabinet dimension P1
[mm]
L
L - Length
[mm]
H
H - Height
[mm]
P
P - Depth
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
Marchi conf
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
ENUX031604 -LOD350
ENUX031604
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1609
1500
414
300
300
170.9
52
28
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
30
ETAE.ENUX031604.edz
ENUX031605 -LOD350
ENUX031605
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1609
1500
514
400
300
170.9
62
28
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
31
ETAE.ENUX031605.edz
ENUX031606 -LOD350
ENUX031606
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1609
1500
614
500
300
170.9
72
29
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
32
ETAE.ENUX031606.edz
ENUX031804 -LOD350
ENUX031804
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1809
1700
414
300
300
190.9
52
38
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
41.5
ETAE.ENUX031804.edz
ENUX031805 -LOD350
ENUX031805
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1809
1700
514
400
300
190.9
62
33
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
41.5
ETAE.ENUX031805.edz
ENUX031806 -LOD350
ENUX031806
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1809
1700
614
500
300
190.9
72
31
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
34
ETAE.ENUX031806.edz
ENUX031808 -LOD350
ENUX031808
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
1809
1700
814
700
300
190.9
88
32
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
35
ETAE.ENUX031808.edz
ENUX032004 -LOD350
ENUX032004
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2009
1900
414
300
300
210.9
52
43.3
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
46.8
ETAE.ENUX032004.edz
ENUX032005 -LOD350
ENUX032005
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2009
1900
514
400
300
210.9
62
36
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
42
ETAE.ENUX032005.edz
ENUX032006 -LOD350
ENUX032006
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2009
1900
614
500
300
210.9
72
37
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
40
ETAE.ENUX032006.edz
ENUX032008 -LOD350
ENUX032008
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2009
1900
814
700
300
210.9
88
35
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
38
ETAE.ENUX032008.edz
ENUX032205 -LOD350
ENUX032205
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2209
2100
514
400
300
230.9
62
45.7
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
54.2
ETAE.ENUX032205.edz
ENUX032206 -LOD350
ENUX032206
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2209
2100
614
500
300
230.9
72
36.5
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
40
ETAE.ENUX032206.edz
ENUX032208 -LOD350
ENUX032208
MODULO ING.CAVI ENUX 300X...
Front blank door + rear p...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
2209
2100
814
700
300
230.9
88
37.5
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Struttura montata, con po...
1 pz.
Pallet + ETA green cardbo...
41
ETAE.ENUX032208.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表