您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 94-85 - Square nut with or without spring, steel or stainless steel, form M
EMILE MAURIN - Eléments Standard Mécaniques
Eléments d'Assemblages pour Tubes
Profilés aluminium et accessoires (Série 94)
Accessories
94_85
Powered by
CAD模型選擇
{emile_maurin_esm/assemblages_tubes/serie94_profiles_alu/accessoire/94_85/94_85.prj},{NB=emile_maurin_94-852-6-5},{REF=94-852-6-5},{MAT=Acier},{VERSION=Sans ressort},{RAINURE=6},{L1=9},{H1=4.4},{D1=M5},{INFOS=INFOTEXTE},{X=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
RAINURE
Groove
[mm]
L1
[mm]
H1
[mm]
D1
[mm]
Emile Maurin 94-851-8-4
94-851-8-4
Steel
With spring
8
13
6.0
M4
Emile Maurin 94-851-8-5
94-851-8-5
Steel
With spring
8
13
6.0
M5
Emile Maurin 94-851-8-6
94-851-8-6
Steel
With spring
8
13
6.0
M6
Emile Maurin 94-851-8-8
94-851-8-8
Steel
With spring
8
13
6.0
M8
Emile Maurin 94-852-6-4
94-852-6-4
Steel
Without spring
6
9
4.4
M4
Emile Maurin 94-852-6-5
94-852-6-5
Steel
Without spring
6
9
4.4
M5
Emile Maurin 94-852-6-6
94-852-6-6
Steel
Without spring
6
9
4.4
M6
Emile Maurin 94-852-8-4
94-852-8-4
Steel
Without spring
8
13
6.0
M4
Emile Maurin 94-852-8-5
94-852-8-5
Steel
Without spring
8
13
6.0
M5
Emile Maurin 94-852-8-6
94-852-8-6
Steel
Without spring
8
13
6.0
M6
Emile Maurin 94-852-8-8
94-852-8-8
Steel
Without spring
8
13
6.0
M8
Emile Maurin 94-855-8-8
94-855-8-8
Stainless steel
With spring
8
13
6.0
M8
Emile Maurin 94-856-8-8
94-856-8-8
Stainless steel
Without spring
8
13
6.0
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表