您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 87400 - Sealing blocking locking washer - White Nylon 6.6
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Brass and plastic fastening
Plastic fastening
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_laiton_plas/plastique/87400.prj},{NB=emile_maurin_fix_infra_874005_400},{DES=Rondelle E.B.F. (Etanche-Blocage-Freinage)},{NORME1=-},{NORME2=-},{MATIERE=Nylon 6.6 Naturel},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=874005},{LODLEVEL=400},{D=5},{D1=5.20},{D2=10.70},{S=3.00},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
emile_maurin_874003
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
874003
3
3.10
8.00
2.50
emile_maurin_874004
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
874004
4
4.20
10.00
2.80
emile_maurin_874005
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
874005
5
5.20
10.70
3.00
emile_maurin_874006
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
874006
6
6.20
12.70
3.80
emile_maurin_874008
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
874008
8
8.20
16.20
4.20
emile_maurin_8740010
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
8740010
10
10.20
20.00
5.00
emile_maurin_8740012
Rondelle E.B.F. (Etanche-...
-
-
Nylon 6.6 Naturel
-
-
-
8740012
12
12.20
24.00
5.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
Modèle E6-31 - ANNEAU D'ETANCHEITE A LAMELLES POUR ROULEMENTS
MICHAUD CHAILLY - Direct Transmission
28.03.2023
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
WMBerg
06.06.2023
B10 - Ball Bearings - Precision ABEC-5 1/8" to 3/4" Bore - 440C Stainless S...
WMBerg
06.06.2023
PRB-2 - Ball Bearings - Standard, Double Shielded
Essentra Components
19.04.2016
Reference 87400 - Sealing blocking locking washer - White Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
xirodur® A500 Polymer Ball Bearings - Radial deep-groove ball bearings
igus
20.07.2021
MAE-FREILAUF-BB-GD-1K-K - Ball bearing freewheels, Design BB-2GD-1K-K
MÄDLER
26.04.2024
T-Series
MinebeaMitsumi Inc.
16.11.2021
MAE-FREILAUF-BB-2GD - Ball bearing freewheels, Design BB-2GD
MÄDLER
26.04.2024
MAE-FREILAUF-BB-1K-K - Ball bearing freewheels, Design BB-1K-K
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表