您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 79910 - Locking disc spring s type - Brown spring steel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Spring washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/ressort/79910.prj},{NB=emile_maurin_fix_infra_7991012_400},{DES=Rondelle ressort de sécurité type S standard},{NORME1=-},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Bruni},{CERTIFICATION=-},{MARQUE=MUBEA},{REF=7991012},{LODLEVEL=400},{D=12.0},{D1=13.0},{D2=18},{S=1.10},{H=1.70},{B=0.42},{DI=13.000},{DA=18.000},{D4=5.200},{IDNR=},{NOM=40},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 1
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_799102,5
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799102,5
2.5
2.7
4
0.45
emile_maurin_799103
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799103
3.0
3.2
5
0.45
emile_maurin_799104
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799104
4.0
4.3
7
0.50
emile_maurin_799105
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799105
5.0
5.3
9
0.60
emile_maurin_799106
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799106
6.0
6.4
10
0.70
emile_maurin_799108
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799108
8.0
8.4
13
0.80
emile_maurin_7991010
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991010
10.0
10.5
16
1.00
emile_maurin_7991012
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991012
12.0
13.0
18
1.10
emile_maurin_7991014
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991014
14.0
15.0
22
1.20
emile_maurin_7991016
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991016
16.0
17.0
24
1.30
emile_maurin_7991018
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991018
18.0
19.0
27
1.50
emile_maurin_7991020
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991020
20.0
21.0
30
1.50
emile_maurin_7991022
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991022
22.0
23.0
33
1.50
emile_maurin_7991024
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991024
24.0
25.6
36
1.80
emile_maurin_7991027
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991027
27.0
28.6
39
2.00
emile_maurin_7991030
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991030
30.0
31.6
45
2.00
emile_maurin_7991036
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7991036
36.0
38.0
54
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 71300 - Disc spring - DIN 2093 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 79920 - Locking disc spring vs type - Brown spring steel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
RH-RG - ELESA-Shaped handles front mounting
Elesa
13.05.2024
242.01. - Disc spring DIN 2093
FIBRO
21.07.2023
B.193-B - ELESA-Knurled grip knobs
Elesa
13.05.2024
Reference 62502 - Machined Plain washer normal type NFE 25514 - Stainless s...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
BN 792 - Ribbed lock washers, for screws property classes ≤ 8.8, mechanical...
Bossard Catalog
31.10.2023
Model 43390ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSER...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BN 20041 - Ribbed lock washers type S, stainless steel A2
Bossard Catalog
26.01.2023
CLP - Spring clip - short series, steel
HPC
17.02.2022
A12.02 - Hose clamp
IMS UNIVERSAL Fastening elements
21.03.2022
HEICO-LOCK® HLS (Standard) Stainless Steel A4 1.4547 (SMO254)
HEICO GROUP
27.04.2023
07310 - Wedge lock washers DIN 25201
norelem
30.04.2024
BL02 - Washer (thickness range type)
HEFA
29.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表