您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 74971DP - Rondelle autobloquante collée à effet de pente HEICO LOCK® - Acier Delta PROTEKT KL 100
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles autobloquantes
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/autobloquante/74971dp.prj},{NB=emile_maurin_74971DP 14},{REF=74971DP 14},{D=M14},{D1=15.2},{D2=23.0},{S=3.7},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 74971DP 3
74971DP 3
M3
3.4
7.0
1.7
Emile Maurin 74971DP 3,5
74971DP 3,5
M3.5
3.9
7.6
1.7
Emile Maurin 74971DP 4
74971DP 4
M4
4.4
7.6
1.7
Emile Maurin 74971DP 5
74971DP 5
M5
5.4
9.0
1.7
Emile Maurin 74971DP 6
74971DP 6
M6
6.5
10.8
1.7
Emile Maurin 74971DP 8
74971DP 8
M8
8.6
13.5
2.7
Emile Maurin 74971DP 10
74971DP 10
M10
10.7
16.6
2.7
Emile Maurin 74971DP 11
74971DP 11
M11
11.4
18.5
2.7
Emile Maurin 74971DP 12
74971DP 12
M12
13.0
19.5
2.7
Emile Maurin 74971DP 14
74971DP 14
M14
15.2
23.0
3.7
Emile Maurin 74971DP 16
74971DP 16
M16
17.0
25.4
3.7
Emile Maurin 74971DP 18
74971DP 18
M18
19.5
29.0
3.7
Emile Maurin 74971DP 20
74971DP 20
M20
21.4
30.7
3.7
Emile Maurin 74971DP 22
74971DP 22
M22
23.4
34.5
3.7
Emile Maurin 74971DP 24
74971DP 24
M24
25.3
39.0
3.7
Emile Maurin 74971DP 27
74971DP 27
M27
28.4
42.0
6.7
Emile Maurin 74971DP 30
74971DP 30
M30
31.4
47.0
6.7
Emile Maurin 74971DP 33
74971DP 33
M33
34.4
48.5
6.7
Emile Maurin 74971DP 36
74971DP 36
M36
37.4
55.0
6.7
Emile Maurin 74971DP 39
74971DP 39
M39
40.4
58.5
6.7
Emile Maurin 74971DP 42
74971DP 42
M42
43.2
63.0
6.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 42501 - Hexagon nut DIN 934 h=d - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 74992DP - Rondelle autobloquante collée à effet de pente NORDLOCK...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 74998DP - Rondelle autobloquante collée X séries NORD-LOCK® - Acier ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 74971DP - HEICO LOCK® steel washers with Zinc flake coating delta pro...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 74981DP - Rondelle autobloquante collée large à effet de pente HEICO...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Reference 81800 - Washer - Black TPR
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
rib washer - Steel Zn
Maschinenbau Kitz
02.05.2024
Reference 74992DP - Rondelle autobloquante collée large X séries NORD-LOCK®...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62506 - Machined Plain washer large type NFE 25514 - Stainless st...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
HEICO-LOCK® HLS (Standard) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
K0869 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
KIPP
08.05.2024
HEICO-LOCK® HLK-Washers Function acc. to DIN 25201-4
HEICO GROUP
27.04.2023
HEICO-LOCK® HLS (Standard) Stainless Steel A4 2.4668 (Alloy718)
HEICO GROUP
27.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表