您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 70700 - Plain washer extra large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/plate/70700.prj},{NB=emile_maurin_fix_infra_70700LL10_400},{DES=Rondelle plate extra large LL},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Acier 100HV},{REVETEMENT=Brut},{CERTIFICATION=-},{MARQUE=-},{REF=70700LL10},{LODLEVEL=400},{IDNR=},{D=10},{D1=10.5},{S=2.0},{D2=36},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 1
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outside diameter
[mm]
emile_maurin_70700LL3
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL3
3
3.2
0.8
14
emile_maurin_70700LL4
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL4
4
4.3
0.8
16
emile_maurin_70700LL5
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL5
5
5.3
1.0
20
emile_maurin_70700LL6
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL6
6
6.4
1.2
24
emile_maurin_70700LL7
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL7
7
7.4
1.5
27
emile_maurin_70700LL8
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL8
8
8.4
1.5
30
emile_maurin_70700LL10
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL10
10
10.5
2.0
36
emile_maurin_70700LL12
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL12
12
13.0
2.5
40
emile_maurin_70700LL14
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL14
14
15.0
2.5
45
emile_maurin_70700LL16
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL16
16
17.0
3.0
50
emile_maurin_70700LL18
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL18
18
19.0
3.0
55
emile_maurin_70700LL20
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL20
20
21.0
3.0
60
emile_maurin_70700LL22
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL22
22
23.0
3.0
69
emile_maurin_70700LL24
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Brut
-
-
70700LL24
24
25.0
4.0
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70700 - Plain washer extra large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 934 - Stainless steel A4
Böllhoff
26.10.2021
Locking Nuts
Fluro
20.09.2021
Reference 64502 - Machined plain washer normal type - NFE 25514 - Stainless...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62507 - Plain washer extra large type NFE 25513 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70604 - Rondelle plate large L - Acier 100HV - Galvanisé à chaud - N...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 70601 - Plain washer large type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 70701 - Plain washer extra large type NFE 25513 100 hv - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 70606 - Plain washer large type NFE 25513 100 HV - Zinc platted 200 ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表