您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 64516 - Serrated conical spring washer CS large type NFE 25511 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A4
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a4/64516.prj},{NB=emile_maurin_fix_infra_645166_400},{DES=Rondelle contact série large},{NORME1=NFE 25511},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=645166},{LODLEVEL=400},{D=6},{D1=6.1},{D2=18},{S=1.4},{H=2.50},{B=0.36},{NOM=45},{D3=10.0},{D4=7.0},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_645165
Rondelle contact série la...
NFE 25511
-
Inox A4
-
-
-
645165
5.1
16
1.2
emile_maurin_645166
Rondelle contact série la...
NFE 25511
-
Inox A4
-
-
-
645166
6.1
18
1.4
emile_maurin_645168
Rondelle contact série la...
NFE 25511
-
Inox A4
-
-
-
645168
8.2
22
1.6
emile_maurin_6451610
Rondelle contact série la...
NFE 25511
-
Inox A4
-
-
-
6451610
10.2
27
1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 73351 - Serrated conical spring washer CS medium type NFE 25511 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 73201 - Serrated conical spring washer CS narrow type NFE 25511 - Zin...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 416515 - Rondelle contact striée moyenne - M - NF E 25-511
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Model 78601 - Twolock® CS hexagon nut with contact lock washer - Alcalin zi...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Reference 64515 - serrated conical spring washer CS medium type NFE 25511 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表