您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64405 - Vis à tôle tête cylindrique large Pozidrive - DIN 7981 Type C - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64405.prj},{NB=emile_maurin_644054,2X19},{REF=644054,2X19},{MAT=Inox A4},{D=4.2},{L=19.0},{DK=8.200},{P=1.400},{K=3.05},{KR=2},{FORM=3},{D3=3.100},{A=1.400},{EMP=2},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.350},{YC=3.700},{YF=2.800},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 644052,2X6,5
644052,2X6,5
2.2x6.5
Inox A4
2.2
6.5
4.200
1.80
1
Emile Maurin 644052,2X9,5
644052,2X9,5
2.2x9.5
Inox A4
2.2
9.5
4.200
1.80
1
Emile Maurin 644052,2X13
644052,2X13
2.2x13
Inox A4
2.2
13.0
4.200
1.80
1
Emile Maurin 644052,2X16
644052,2X16
2.2x16
Inox A4
2.2
16.0
4.200
1.80
1
Emile Maurin 644052,2X19
644052,2X19
2.2x19
Inox A4
2.2
19.0
4.200
1.80
1
Emile Maurin 644052,9X6,5
644052,9X6,5
2.9x6.5
Inox A4
2.9
6.5
5.600
2.20
1
Emile Maurin 644052,9X9,5
644052,9X9,5
2.9x9.5
Inox A4
2.9
9.5
5.600
2.20
1
Emile Maurin 644052,9X13
644052,9X13
2.9x13
Inox A4
2.9
13.0
5.600
2.20
1
Emile Maurin 644052,9X16
644052,9X16
2.9x16
Inox A4
2.9
16.0
5.600
2.20
1
Emile Maurin 644052,9X19
644052,9X19
2.9x19
Inox A4
2.9
19.0
5.600
2.20
1
Emile Maurin 644052,9X22
644052,9X22
2.9x22
Inox A4
2.9
22.0
5.600
2.20
1
Emile Maurin 644052,9X25
644052,9X25
2.9x25
Inox A4
2.9
25.0
5.600
2.20
1
Emile Maurin 644053,5X6,5
644053,5X6,5
3.5x6.5
Inox A4
3.5
6.5
6.900
2.60
2
Emile Maurin 644053,5X9,5
644053,5X9,5
3.5x9.5
Inox A4
3.5
9.5
6.900
2.60
2
Emile Maurin 644053,5X13
644053,5X13
3.5x13
Inox A4
3.5
13.0
6.900
2.60
2
Emile Maurin 644053,5X16
644053,5X16
3.5x16
Inox A4
3.5
16.0
6.900
2.60
2
Emile Maurin 644053,5X19
644053,5X19
3.5x19
Inox A4
3.5
19.0
6.900
2.60
2
Emile Maurin 644053,5X22
644053,5X22
3.5x22
Inox A4
3.5
22.0
6.900
2.60
2
Emile Maurin 644053,5X25
644053,5X25
3.5x25
Inox A4
3.5
25.0
6.900
2.60
2
Emile Maurin 644053,5X32
644053,5X32
3.5x32
Inox A4
3.5
32.0
6.900
2.60
2
Emile Maurin 644053,5X38
644053,5X38
3.5x38
Inox A4
3.5
38.0
6.900
2.60
2
Emile Maurin 644053,9X6,5
644053,9X6,5
3.9x6.5
Inox A4
3.9
6.5
7.500
2.80
2
Emile Maurin 644053,9X9,5
644053,9X9,5
3.9x9.5
Inox A4
3.9
9.5
7.500
2.80
2
Emile Maurin 644053,9X13
644053,9X13
3.9x13
Inox A4
3.9
13.0
7.500
2.80
2
Emile Maurin 644053,9X16
644053,9X16
3.9x16
Inox A4
3.9
16.0
7.500
2.80
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64406 - Pan head tapping screw form C cross recess "Phillips" DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62808 - countersunk head security tapping screw six lobe recess w...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62413 - Hexagon head tapping screw form C DIN 7976 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62414 - Hexagon head tapping screw cross recess pozidrive with pi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-VC 480V - Vertical E-Bypass with Circuit Breaker
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表