您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64302 - Vis à bois tête ronde fendue - DIN 96 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a4/64302.prj},{NB=emile_maurin_643024X35},{REF=643024X35},{MAT=Inox A4},{D=4.0},{D3=2.8},{L=35},{P=1.75},{DS=4.0},{DK=7.0},{K=3.0},{R=0.4},{N=1.51},{T=1.30},{REFX=64302},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 643022,5X10
643022,5X10
Inox A4
2.5x10
2.5
10
2.2
Emile Maurin 643022,5X12
643022,5X12
Inox A4
2.5x12
2.5
12
2.2
Emile Maurin 643022,5X16
643022,5X16
Inox A4
2.5x16
2.5
16
2.2
Emile Maurin 643022,5X20
643022,5X20
Inox A4
2.5x20
2.5
20
2.2
Emile Maurin 643023X10
643023X10
Inox A4
3x10
3.0
10
2.5
Emile Maurin 643023X12
643023X12
Inox A4
3x12
3.0
12
2.5
Emile Maurin 643023X16
643023X16
Inox A4
3x16
3.0
16
2.5
Emile Maurin 643023X20
643023X20
Inox A4
3x20
3.0
20
2.5
Emile Maurin 643023X25
643023X25
Inox A4
3x25
3.0
25
2.5
Emile Maurin 643023X30
643023X30
Inox A4
3x30
3.0
30
2.5
Emile Maurin 643023,5X12
643023,5X12
Inox A4
3.5x12
3.5
12
2.5
Emile Maurin 643023,5X16
643023,5X16
Inox A4
3.5x16
3.5
16
2.5
Emile Maurin 643023,5X20
643023,5X20
Inox A4
3.5x20
3.5
20
2.5
Emile Maurin 643023,5X25
643023,5X25
Inox A4
3.5x25
3.5
25
2.5
Emile Maurin 643023,5X30
643023,5X30
Inox A4
3.5x30
3.5
30
2.5
Emile Maurin 643023,5X35
643023,5X35
Inox A4
3.5x35
3.5
35
2.5
Emile Maurin 643023,5X40
643023,5X40
Inox A4
3.5x40
3.5
40
2.5
Emile Maurin 643024X16
643024X16
Inox A4
4x16
4.0
16
3.0
Emile Maurin 643024X20
643024X20
Inox A4
4x20
4.0
20
3.0
Emile Maurin 643024X25
643024X25
Inox A4
4x25
4.0
25
3.0
Emile Maurin 643024X30
643024X30
Inox A4
4x30
4.0
30
3.0
Emile Maurin 643024X35
643024X35
Inox A4
4x35
4.0
35
3.0
Emile Maurin 643024X40
643024X40
Inox A4
4x40
4.0
40
3.0
Emile Maurin 643024X50
643024X50
Inox A4
4x50
4.0
50
3.0
Emile Maurin 643025X16
643025X16
Inox A4
5x16
5.0
16
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-PCR 208V/230V - Drive with Circuit Breaker
ABB
15.07.2022
Reference 64301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 8813569 - Visseuse électrique Makita® pour boulon HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64212 - Male porthole screw - NFE 25129 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64411 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62810 - Button head security tapping screw six lobe recess with p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62414 - Hexagon head tapping screw cross recess pozidrive with pi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62412 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表