您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62802 - Vis tête bombée 6 pans creux inviolable avec téton central - ISO 7380-1 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62802.prj},{NB=emile_maurin_628026X10},{REF=628026X10},{DXL=6x10},{MAT=Acier inoxydable A2},{IDNR=},{D=6},{D3=4.773},{P=1.000},{L=10},{S=4.000},{A=2.000},{DA=6.800},{DK=10.300},{K=3.50},{R=0.250},{T=2.080},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 628023X6
628023X6
3x6
Acier inoxydable A2
3
6
2.00
Emile Maurin 628023X8
628023X8
3x8
Acier inoxydable A2
3
8
2.00
Emile Maurin 628023X10
628023X10
3x10
Acier inoxydable A2
3
10
2.00
Emile Maurin 628023X12
628023X12
3x12
Acier inoxydable A2
3
12
2.00
Emile Maurin 628023X16
628023X16
3x16
Acier inoxydable A2
3
16
2.00
Emile Maurin 628023X20
628023X20
3x20
Acier inoxydable A2
3
20
2.00
Emile Maurin 628024X8
628024X8
4x8
Acier inoxydable A2
4
8
2.25
Emile Maurin 628024X10
628024X10
4x10
Acier inoxydable A2
4
10
2.25
Emile Maurin 628024X12
628024X12
4x12
Acier inoxydable A2
4
12
2.25
Emile Maurin 628024X16
628024X16
4x16
Acier inoxydable A2
4
16
2.25
Emile Maurin 628024X20
628024X20
4x20
Acier inoxydable A2
4
20
2.25
Emile Maurin 628024X25
628024X25
4x25
Acier inoxydable A2
4
25
2.25
Emile Maurin 628024X30
628024X30
4x30
Acier inoxydable A2
4
30
2.25
Emile Maurin 628025X10
628025X10
5x10
Acier inoxydable A2
5
10
2.85
Emile Maurin 628025X12
628025X12
5x12
Acier inoxydable A2
5
12
2.85
Emile Maurin 628025X16
628025X16
5x16
Acier inoxydable A2
5
16
2.85
Emile Maurin 628025X20
628025X20
5x20
Acier inoxydable A2
5
20
2.85
Emile Maurin 628025X25
628025X25
5x25
Acier inoxydable A2
5
25
2.85
Emile Maurin 628025X30
628025X30
5x30
Acier inoxydable A2
5
30
2.85
Emile Maurin 628025X40
628025X40
5x40
Acier inoxydable A2
5
40
2.85
Emile Maurin 628026X10
628026X10
6x10
Acier inoxydable A2
6
10
3.50
Emile Maurin 628026X12
628026X12
6x12
Acier inoxydable A2
6
12
3.50
Emile Maurin 628026X16
628026X16
6x16
Acier inoxydable A2
6
16
3.50
Emile Maurin 628026X20
628026X20
6x20
Acier inoxydable A2
6
20
3.50
Emile Maurin 628026X25
628026X25
6x25
Acier inoxydable A2
6
25
3.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62805 - Button head security machine screw six lobe recess with p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62219 - Hexagon socket low head cap screw with center hole - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62806 - Countersunk head security machine screw six lobe recess w...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62804 - Pan head security screw "Snake Eyes" recess - Stainless s...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62808 - countersunk head security tapping screw six lobe recess w...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
15.07.2022
Reference 62433 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64651 - Threaded rod thread 2 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表