您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62654 - Manchon cylindrique taraudé - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Tige filetée
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/tige_filetee/a2/62654.prj},{NB=emile_maurin_6265412},{REF=6265412},{MAT=Inox A1},{D=M12},{D1=15},{L=35},{DX=12.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
Emile Maurin 626546
626546
Inox A1
M6
10
20
Emile Maurin 626548
626548
Inox A1
M8
11
30
Emile Maurin 6265410
6265410
Inox A1
M10
13
30
Emile Maurin 6265412
6265412
Inox A1
M12
15
35
Emile Maurin 6265414
6265414
Inox A1
M14
18
40
Emile Maurin 6265416
6265416
Inox A1
M16
22
40
Emile Maurin 6265418
6265418
Inox A1
M18
22
40
Emile Maurin 6265420
6265420
Inox A1
M20
30
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 214650 - Tige filetée (longueur 1 mètre) - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-CD 208V/230V - Classic Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
Modèle 88135GC - Visseuse électrique tête réduite pour boulons HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
27.07.2023
Reference 62806 - Countersunk head security machine screw six lobe recess w...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62222 - Pan head thread rolling screw cross recess Pozidrive - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 88135 - Visseuse électrique pour boulons HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
27.07.2023
Reference 64212 - Male porthole screw - NFE 25129 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62433 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62413 - Hexagon head tapping screw form C DIN 7976 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表