您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Threaded rods
Stainless steel A1
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/tige_filetee/inox_a1/62654.prj},{NB=emile_maurin_fix_infra_6265412_400},{DES=Manchon cylindrique taraudé},{NORME1=-},{NORME2=-},{MATIERE=Inox A1},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6265412},{LODLEVEL=400},{D=M12},{D1=15},{L=35},{DX=12.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
emile_maurin_626546
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
626546
M6
10
20
emile_maurin_626548
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
626548
M8
11
30
emile_maurin_6265410
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
6265410
M10
13
30
emile_maurin_6265412
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
6265412
M12
15
35
emile_maurin_6265414
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
6265414
M14
18
40
emile_maurin_6265416
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
6265416
M16
22
40
emile_maurin_6265418
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
6265418
M18
22
40
emile_maurin_6265420
Manchon cylindrique tarau...
-
-
Inox A1
-
-
-
6265420
M20
30
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Coupling
SEKISUI
07.10.2019
Reference 62654 - Cylindrical coupling nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
3.90 - SOCKET
VDL
23.02.2023
B223 - Sleeve
AIRWORK
27.06.2022
Model 62801 - Hexagon socket countersunk head screw with security pin - DIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KQ2N - Nipple
SMC
23.11.2021
KQ2N (Inch) - Nipple
SMC
23.11.2021
Double sockets - HoKa Double sockets
Hoka
21.12.2023
3.90/3.94 inch - SOCKET
VDL
23.02.2023
Model 62214 - Countersunk raised head machine screw cross recess Pozidrive ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
QM - Sleeve
Festo
29.08.2023
I.AMF_G - ISO Threaded unions and accessories Stainless steel 316L BSP FEMA...
FG INOX
16.02.2017
EBF-1 - Threaded bush for centring of plates
Pedrotti
29.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表